32 resources found

Clear filters
  • COUNTIS E45 CT-1/5A MBUS CAD 48503067
    Mechanical view
  • COUNTIS E22 3PH 80A 2T MID CAD 48503049
    Mechanical view
  • COUNTIS E23 3PH 80A MODBUS CAD 48503050
    Mechanical view
  • COUNTIS E24 3PH 80A MODBUS MID CAD 48503051
    Mechanical view
  • COUNTIS E25 3PH 80A M-BUS CAD 48503052
    Mechanical view
  • COUNTIS E26 3PH 80A M-BUS MID CAD 48503053
    Mechanical view
  • COUNTIS E27 3PH 80A ETH CAD 48503054
    Mechanical view
  • COUNTIS E28 3PH 80A ETH MID CAD 48503055
    Mechanical view
  • COUNTIS E44 CT/5A MID RS485 CAD 48503014
    Mechanical view
  • COUNTIS E43 CT/5A RS485 CAD 48503017
    Mechanical view
  • COUNTIS E47 3PH CT-1/5A ETH CAD 48503056
    Mechanical view
  • COUNTIS E41 CT-1/5A 2T CAD 48503063
    Mechanical view
  • COUNTIS E43 CT-1/5A MODBUS CAD 48503065
    Mechanical view
  • COUNTIS E43/E44 Three phase digital energy meters
    Quick start guide
  • COUNTIS E - Active / reactive energy meters and multi-utility pulse concentrators
    Brochure
  • COUNTIS-E2x - Active-energy meters three-phase - direct 80 A
    Catalogue - pages
  • COUTIS M3x - Active energy meters for OEM three-phase - direct 100 A
    Catalogue - pages
  • COUNTIS-E3x - Active energy meters three-phase - direct 100 A
    Catalogue - pages
  • COUNTIS-E4x - Active energy meters three-phase - connection to current transformers up to 12000 A
    Catalogue - pages
  • COUNTIS E32 Three-phase kwh meter direct 100A
    Quick start guide
  • COUNTIS E25/E26 Three-phase Digital Energy meters
    Quick start guide
  • COUNTIS E27/E28 Three-phase Digital Energy meters
    Quick start guide
  • COUNTIS E21/E22 Three-phase Digital Energy meters
    Quick start guide
  • COUNTIS E23/E24 Three-phase Digital Energy meters
    Quick start guide
  • COUNTIS E47/E48 Three phase digital energy meters
    Quick start guide
  • COUNTIS E45/E46 Three phase digital energy meters
    Quick start guide
  • COUNTIS E41/E42 Three phase digital energy meters
    Quick start guide
  • COUNTIS M4x - Three-phase and single-phase digital energy meters measure via CT up to 6000A
    Quick start guide
  • COUNTIS M3x - Three-phase and single-phase digital energy meters direct connection 100A
    Quick start guide
  • COUNTIS E32 - Compteur d’énergie active triphasé direct 100 A avec homologation MID
    Installation and operating manual