--X33F-LB08-0PZ4-66054424 Content-Disposition: form-data; name=""; filename="COUNTIS-E48-ETHERNET---ACTIVE-ENERGY-METERS_COMMUNICATION-TABLE_2019-07_CMT_201-146_EN.html" Content-Type: application/octet-stream  MODBUS tables of Countis_E47
logosocomec.png

Identification


Product


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
50000 0xC350 Info 66 NONE READ READ

Dec address Hex address Words count Description Unit Data type
50000 0xC350 4 "SOCO" - STRING_16
50004 0xC354 1 Product order ID (Countis:100, Protection:200, Atys:300, Diris:400) - U16
50005 0xC355 1 Product ID (EX: 1000 ATS3) - U16
50006 0xC356 1 JBUS Table Version (EX: 101 Version 1.01) - U16
50007 0xC357 1 Product software version (EX: 100 Version 1.00) - U16
50008 0xC358 1 Serial_AA_SS - U16_HEX
50009 0xC359 1 Serial_SST_L - U16_HEX
50010 0xC35A 1 Serial_order - U16
50011 0xC35B 2 Serial_Reserve - U32
50013 0xC35D 4 See "Code table" tab for more details - U64_HEX
50017 0xC361 1 Customization data loaded (True/False) - U8
50018 0xC362 1 Product version (Major) - U16
50019 0xC363 1 Product version (Minor) - U16
50020 0xC364 1 Product version (Revision) - U16
50021 0xC365 1 Product version (Build) - U16
50022 0xC366 3 Product build date - DATETIME_3
50025 0xC369 1 Software technical base version (Major) - U16
50026 0xC36A 1 Software technical base version (Minor) - U16
50027 0xC36B 1 Software technical base version (Revision) - U16
50028 0xC36C 1 COM board software major verion - U16
50029 0xC36D 1 Customization version (Minor) - U16
50030 0xC36E 4 Product VLO (EX : "880100") - STRING_NORM
50034 0xC372 4 Customization VLO (EX : "880700") - STRING_NORM
50038 0xC376 4 Software technical base VLO (EX : "880600") - STRING_NORM
50042 0xC37A 8 Vendor name (EX : "SOCOMEC") - STRING_NORM
50050 0xC382 8 Product name (EX : "DIRIS A40R") - STRING_NORM
50058 0xC38A 8 Extended name - STRING_NORM


Visualization


Measurement


Metrology Affected by current and voltage transformers


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
50512 0xC550 Info 62 NONE READ READ

Dec address Hex address Words count Description Unit Data type
50512 0xC550 2 Reserved - -
50514 0xC552 2 Phase to Phase Voltage: U12 V 10⁻² U32
50516 0xC554 2 Phase to Phase Voltage: U23 V 10⁻² U32
50518 0xC556 2 Phase to Phase Voltage: U31 V 10⁻² U32
50520 0xC558 2 Simple voltage : V1 V 10⁻² U32
50522 0xC55A 2 Simple voltage : V2 V 10⁻² U32
50524 0xC55C 2 Simple voltage : V3 V 10⁻² U32
50526 0xC55E 2 Frequency : F Hz 10⁻² U32
50528 0xC560 2 Current : I1 mA U32
50530 0xC562 2 Current : I2 mA U32
50532 0xC564 2 Current : I3 mA U32
50534 0xC566 2 Neutral Current : In mA U32
50536 0xC568 2 ? Active Power +/- : P W 10 S32
50538 0xC56A 2 ? Reactive Power +/- : Q var 10 S32
50540 0xC56C 2 ? Apparent Power : S VA 10 U32
50542 0xC56E 2 ? Power Factor : -: leading et + : lagging : PF - / 1000 S32
50544 0xC570 2 Active Power phase 1 +/- : P1 W 10 S32
50546 0xC572 2 Active Power phase 2 +/- : P2 W 10 S32
50548 0xC574 2 Active Power phase 3 +/- : P3 W 10 S32
50550 0xC576 2 Reactive Power phase 1 +/- : Q1 var 10 S32
50552 0xC578 2 Reactive Power phase 2 +/- : Q2 var 10 S32
50554 0xC57A 2 Reactive Power phase 3 +/- : Q3 var 10 S32
50556 0xC57C 2 Apparent Power phase 1 : S1 VA 10 U32
50558 0xC57E 2 Apparent Power phase 2 : S2 VA 10 U32
50560 0xC580 2 Apparent Power phase 3 : S3 VA 10 U32
50562 0xC582 2 Power Factor phase 1 -: leading and + : lagging : PF1 - / 1000 S32
50564 0xC584 2 Power Factor phase 2 -: leading and + : lagging : PF2 - / 1000 S32
50566 0xC586 2 Power Factor phase 3 -: leading and + : lagging : PF3 - / 1000 S32
50568 0xC588 2 System value I Sys : ( I1+I2+I3) / 3 mA U32
50570 0xC58A 2 System value U Sys : (U12 + U23 + U31 ) / 3 V 10⁻² U32
50572 0xC58C 2 System value V Sys : (V1 + V2 + V3 ) / 3 V 10⁻² U32

Metrology No Affected by current and voltage transformers


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
51280 0xC850 Info 36 NONE READ READ

Dec address Hex address Words count Description Unit Data type
51280 0xC850 1 Reserved - -
51281 0xC851 1 Phase to Phase Voltage: U12 V 10⁻² U16
51282 0xC852 1 Phase to Phase Voltage: U23 V 10⁻² U16
51283 0xC853 1 Phase to Phase Voltage: U31 V 10⁻² U16
51284 0xC854 1 Simple voltage : V1 V 10⁻² U16
51285 0xC855 1 Simple voltage : V2 V 10⁻² U16
51286 0xC856 1 Simple voltage : V3 V 10⁻² U16
51287 0xC857 1 Frequency : F Hz 10⁻² U16
51288 0xC858 1 Reserved - -
51289 0xC859 1 Reserved - -
51290 0xC85A 1 Reserved - -
51291 0xC85B 1 Reserved - -
51292 0xC85C 1 ? active Power +/- : P W 10 S16
51293 0xC85D 1 ? reactive Power +/- : Q var 10 S16
51294 0xC85E 1 ? apparent power : S VA 10 U16
51295 0xC85F 1 ? power factor : -: leading and + : lagging : PF - / 1000 S16
51296 0xC860 1 Active Power phase 1 +/- : P1 W 10 S16
51297 0xC861 1 Active Power phase 2 +/- : P2 W 10 S16
51298 0xC862 1 Active Power phase 3 +/- : P3 W 10 S16
51299 0xC863 1 Reactive Power phase 1 +/- : Q1 var 10 S16
51300 0xC864 1 Reactive Power phase 2 +/- : Q2 var 10 S16
51301 0xC865 1 Reactive Power phase 3 +/- : Q3 var 10 S16
51302 0xC866 1 Apparent power phase 1 : S1 VA 10 U16
51303 0xC867 1 Apparent power phase 2 : S2 VA 10 U16
51304 0xC868 1 Apparent power phase 3 : S3 VA 10 U16
51305 0xC869 1 Power Factor phase 1 -: leading and + : lagging : PF1 - / 1000 S16
51306 0xC86A 1 Power Factor phase 2 -: leading and + : lagging : PF2 - / 1000 S16
51307 0xC86B 1 Power Factor phase 3 -: leading and + : lagging : PF3 - / 1000 S16
51308 0xC86C 1 System value I Sys : ( I1+I2+I3) / 3 mA U16
51309 0xC86D 1 System value U Sys : (U12 + U23 + U31 ) / 3 V 10⁻² U16
51310 0xC86E 1 System value V Sys : (V1 + V2 + V3 ) / 3 V 10⁻² U16
51311 0xC86F 1 Total Positive Active Energy (no resetable) : Ea+ Wh / 1E-06 U16
51312 0xC870 1 Total Positive Reactive Energy (no resetable) : Er + varh / 1E-06 U16
51313 0xC871 1 Total Negative Active Energy (no resetable) : Ea- Wh / 1E-06 U16
51314 0xC872 1 Total Negative Reactive Energy (no resetable) : Er - varh / 1E-06 U16
51315 0xC873 1 Reserved - -

Energies


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
50768 0xC650 Info 65 NONE READ READ

Dec address Hex address Words count Description Unit Data type
50768 0xC650 2 Reserved - -
50770 0xC652 2 Total Positive Active Energy (no resetable) : Ea+ kWh U32
50772 0xC654 2 Total Positive Reactive Energy (no resetable) : Er + varh 10³ U32
50774 0xC656 2 Total Apparent Energy (no resetable) : Eap kVAh U32
50776 0xC658 2 Total Negative Active Energy (no resetable) : Ea- kWh U32
50778 0xC65A 2 Total Negative Reactive Energy (no resetable) : Er - varh 10³ U32
50780 0xC65C 2 Partial Positive Active Energy: Ea+ kWh U32
50782 0xC65E 2 Partial Positive Reactive Energy: Er + varh 10³ U32
50784 0xC660 2 Partial Apparent Energy : Eap kVAh U32
50786 0xC662 2 Partial Negative Active Energy : Ea- kWh U32
50788 0xC664 2 Partial Negative Reactive Energy : Er - varh 10³ U32
50790 0xC666 2 Reserved - -
50792 0xC668 2 Reserved - -
50794 0xC66A 2 Reserved - -
50796 0xC66C 2 Reserved - -
50798 0xC66E 2 Reserved - -
50800 0xC670 2 Reserved - -
50802 0xC672 2 Reserved - -
50804 0xC674 2 Reserved - -
50806 0xC676 2 Reserved - -
50808 0xC678 2 Reserved - -
50810 0xC67A 2 Reserved - -
50812 0xC67C 2 Reserved - -
50814 0xC67E 2 Reserved - -
50816 0xC680 2 Reserved - -
50818 0xC682 2 Reserved - -
50820 0xC684 2 Reserved - -
50822 0xC686 2 Reserved - -
50824 0xC688 2 Reserved - -
50826 0xC68A 2 Last date for Record average P/Q/S in second since 01/01/2000 - DATETIME
50828 0xC68C 1 Last average (P+) W U16
50829 0xC68D 1 Reserved - -
50830 0xC68E 1 Reserved - -
50831 0xC68F 1 Reserved - -
50832 0xC690 1 Reserved - -

Energies in Unit/100


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
50944 0xC700 Info 65 NONE READ READ

Dec address Hex address Words count Description Unit Data type
50944 0xC700 2 Reserved - -
50946 0xC702 2 Total Positive Active Energy (no resetable) : Ea+ Wh 10 U32
50948 0xC704 2 Total Positive Reactive Energy (no resetable) : Er + varh 10 U32
50950 0xC706 2 Total Apparent Energy (no resetable) : Eap VAh 10 U32
50952 0xC708 2 Total Negative Active Energy (no resetable) : Ea- Wh 10 U32
50954 0xC70A 2 Total Negative Reactive Energy (no resetable) : Er - varh 10 U32
50956 0xC70C 2 Partial Positive Active Energy: Ea+ Wh 10 U32
50958 0xC70E 2 Partial Positive Reactive Energy: Er + varh 10 U32
50960 0xC710 2 Partial Apparent Energy : Eap VAh 10 U32
50962 0xC712 2 Partial Negative Active Energy : Ea- Wh 10 U32
50964 0xC714 2 Partial Negative Reactive Energy : Er - varh 10 U32
50966 0xC716 2 Reserved - -
50968 0xC718 2 Reserved - -
50970 0xC71A 2 Reserved - -
50972 0xC71C 2 Reserved - -
50974 0xC71E 2 Reserved - -
50976 0xC720 2 Reserved - -
50978 0xC722 2 Reserved - -
50980 0xC724 2 Reserved - -
50982 0xC726 2 Reserved - -
50984 0xC728 2 Reserved - -
50986 0xC72A 2 Reserved - -
50988 0xC72C 2 Reserved - -
50990 0xC72E 2 Reserved - -
50992 0xC730 2 Reserved - -
50994 0xC732 2 Reserved - -
50996 0xC734 2 Reserved - -
50998 0xC736 2 Reserved - -
51000 0xC738 2 Reserved - -
51002 0xC73A 2 Last date for Record average P/Q/S in second since 01/01/2000 - U32
51004 0xC73C 1 Last average (P+) W U16
51005 0xC73D 1 Reserved - -
51006 0xC73E 1 Reserved - -
51007 0xC73F 1 Reserved - -
51008 0xC740 1 Reserved - -

Energies per tariff


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
50848 0xC6A0 Info 50 NONE READ READ

Dec address Hex address Words count Description Unit Data type
50848 0xC6A0 1 1 >= Tariff number <= 4 - U8
50849 0xC6A1 1 Tariff number in progress ( 1 to 4 )
1 : Tariff 1
2 : Tariff 2
3 : Tariff 3
4 : Tariff 4
- U8
50850 0xC6A2 2 Positive Active Energies 1 kWh U32
50852 0xC6A4 2 Positive Active Energies 2 kWh U32
50854 0xC6A6 2 Positive Active Energies 3 kWh U32
50856 0xC6A8 2 Positive Active Energies 4 kWh U32
50858 0xC6AA 2 Reserved - -
50860 0xC6AC 2 Reserved - -
50862 0xC6AE 2 Reserved - -
50864 0xC6B0 2 Reserved - -
50866 0xC6B2 2 Positive Reactive Enegies 1 varh 10³ U32
50868 0xC6B4 2 Positive Reactive Enegies 2 varh 10³ U32
50870 0xC6B6 2 Positive Reactive Enegies 3 varh 10³ U32
50872 0xC6B8 2 Positive Reactive Enegies 4 varh 10³ U32
50874 0xC6BA 2 Reserved - -
50876 0xC6BC 2 Reserved - -
50878 0xC6BE 2 Reserved - -
50880 0xC6C0 2 Reserved - -
50882 0xC6C2 2 Time Counter 1 h 10⁻² U32
50884 0xC6C4 2 Time Counter 2 h 10⁻² U32
50886 0xC6C6 2 Time Counter 3 h 10⁻² U32
50888 0xC6C8 2 Time Counter 4 h 10⁻² U32
50890 0xC6CA 2 Reserved - -
50892 0xC6CC 2 Reserved - -
50894 0xC6CE 2 Reserved - -
50896 0xC6D0 2 Reserved - -

Energies per tariff in Unit/100


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
51200 0xC800 Info 50 NONE READ READ

Dec address Hex address Words count Description Unit Data type
51200 0xC800 1 1 >= Tariff number <= 4 - U8
51201 0xC801 1 Tariff number in progress ( 1 to 4 )
1 : Tariff 1
2 : Tariff 2
3 : Tariff 3
4 : Tariff 4
- U8
51202 0xC802 2 Positive Active Energies 1 Wh 10 U32
51204 0xC804 2 Positive Active Energies 2 Wh 10 U32
51206 0xC806 2 Positive Active Energies 3 Wh 10 U32
51208 0xC808 2 Positive Active Energies 4 Wh 10 U32
51210 0xC80A 2 Reserved - -
51212 0xC80C 2 Reserved - -
51214 0xC80E 2 Reserved - -
51216 0xC810 2 Reserved - -
51218 0xC812 2 Positive Reactive Enegies 1 varh 10 U32
51220 0xC814 2 Positive Reactive Enegies 2 varh 10 U32
51222 0xC816 2 Positive Reactive Enegies 3 varh 10 U32
51224 0xC818 2 Positive Reactive Enegies 4 varh 10 U32
51226 0xC81A 2 Reserved - -
51228 0xC81C 2 Reserved - -
51230 0xC81E 2 Reserved - -
51232 0xC820 2 Reserved - -
51234 0xC822 2 Time Counter 1 h 10⁻² U32
51236 0xC824 2 Time Counter 2 h 10⁻² U32
51238 0xC826 2 Time Counter 3 h 10⁻² U32
51240 0xC828 2 Time Counter 4 h 10⁻² U32
51242 0xC82A 2 Reserved - -
51244 0xC82C 2 Reserved - -
51246 0xC82E 2 Reserved - -
51248 0xC830 2 Reserved - -

Energy measurement - Line #1


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
19840 0x4D80 Info 66 NONE READ READ

Dec address Hex address Words count Description Unit Data type
19840 0x4D80 1 Reserved - -
19841 0x4D81 2 Reserved - -
19843 0x4D83 2 Total Positive active Energy : Ea+ kWh U32
19845 0x4D85 1 Total Residual positive active Energy : rEa+ Wh 10⁻¹ U16
19846 0x4D86 2 Total Negative active Energy : Ea- kWh U32
19848 0x4D88 1 Total Residual negative active Energy : rEa- Wh 10⁻¹ U16
19849 0x4D89 2 Total Positive reactive Energy : Er+ varh 10³ U32
19851 0x4D8B 1 Total Residual positive reactive Energy : rEr+ varh 10⁻¹ U16
19852 0x4D8C 2 Total Negative reactive Energy : Er- varh 10³ U32
19854 0x4D8E 1 Total Residual negative reactive Energy : rEr- varh 10⁻¹ U16
19855 0x4D8F 2 Total Apparent Energy : Eap kVAh U32
19857 0x4D91 1 Total Residual apparent Energy : rEap VAh 10⁻¹ U16
19858 0x4D92 2 Total positive lagging reactive Energy : Er+ (lagging) varh 10³ U32
19860 0x4D94 1 Total Residual positive lagging reactive Energy : rEr+ (lagging) varh 10⁻¹ U16
19861 0x4D95 2 Total negative lagging reactive Energy : Er- (lagging) varh 10³ U32
19863 0x4D97 1 Total Residual negative lagging reactive Energy : rEr- (lagging) varh 10⁻¹ U16
19864 0x4D98 2 Total positive leading reactive Energy : Er+ (leading) varh 10³ U32
19866 0x4D9A 1 Total Residual positive leading reactive Energy : rEr+ (leading) varh 10⁻¹ U16
19867 0x4D9B 2 Total negative leading reactive Energy : Er- (leading) varh 10³ U32
19869 0x4D9D 1 Total Residual negative leading reactive Energy : rEr- (leading) varh 10⁻¹ U16
19870 0x4D9E 2 Reserved - -
19872 0x4DA0 2 Reserved - -
19874 0x4DA2 1 Reserved - -
19875 0x4DA3 2 Reserved - -
19877 0x4DA5 1 Reserved - -
19878 0x4DA6 2 Reserved - -
19880 0x4DA8 1 Reserved - -
19881 0x4DA9 2 Reserved - -
19883 0x4DAB 1 Reserved - -
19884 0x4DAC 2 Reserved - -
19886 0x4DAE 1 Reserved - -
19887 0x4DAF 2 Reserved - -
19889 0x4DB1 2 Reserved - -
19891 0x4DB3 2 Reserved - -
19893 0x4DB5 1 Reserved - -
19894 0x4DB6 2 Reserved - -
19896 0x4DB8 1 Reserved - -
19897 0x4DB9 2 Reserved - -
19899 0x4DBB 1 Reserved - -
19900 0x4DBC 2 Reserved - -
19902 0x4DBE 1 Reserved - -
19903 0x4DBF 2 Reserved - -
19905 0x4DC1 1 Reserved - -

Energy measurement - Line #2


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
21888 0x5580 Info 66 NONE READ READ

Dec address Hex address Words count Description Unit Data type
21888 0x5580 1 Reserved - -
21889 0x5581 2 Reserved - -
21891 0x5583 2 Total Positive active Energy : Ea+ kWh U32
21893 0x5585 1 Total Residual positive active Energy : rEa+ Wh 10⁻¹ U16
21894 0x5586 2 Total Negative active Energy : Ea- kWh U32
21896 0x5588 1 Total Residual negative active Energy : rEa- Wh 10⁻¹ U16
21897 0x5589 2 Total Positive reactive Energy : Er+ varh 10³ U32
21899 0x558B 1 Total Residual positive reactive Energy : rEr+ varh 10⁻¹ U16
21900 0x558C 2 Total Negative reactive Energy : Er- varh 10³ U32
21902 0x558E 1 Total Residual negative reactive Energy : rEr- varh 10⁻¹ U16
21903 0x558F 2 Total Apparent Energy : Eap kVAh U32
21905 0x5591 1 Total Residual apparent Energy : rEap VAh 10⁻¹ U16
21906 0x5592 2 Total positive lagging reactive Energy : Er+ (lagging) varh 10³ U32
21908 0x5594 1 Total Residual positive lagging reactive Energy : rEr+ (lagging) varh 10⁻¹ U16
21909 0x5595 2 Total negative lagging reactive Energy : Er- (lagging) varh 10³ U32
21911 0x5597 1 Total Residual negative lagging reactive Energy : rEr- (lagging) varh 10⁻¹ U16
21912 0x5598 2 Total positive leading reactive Energy : Er+ (leading) varh 10³ U32
21914 0x559A 1 Total Residual positive leading reactive Energy : rEr+ (leading) varh 10⁻¹ U16
21915 0x559B 2 Total negative leading reactive Energy : Er- (leading) varh 10³ U32
21917 0x559D 1 Total Residual negative leading reactive Energy : rEr- (leading) varh 10⁻¹ U16
21918 0x559E 2 Reserved - -
21920 0x55A0 2 Reserved - -
21922 0x55A2 1 Reserved - -
21923 0x55A3 2 Reserved - -
21925 0x55A5 1 Reserved - -
21926 0x55A6 2 Reserved - -
21928 0x55A8 1 Reserved - -
21929 0x55A9 2 Reserved - -
21931 0x55AB 1 Reserved - -
21932 0x55AC 2 Reserved - -
21934 0x55AE 1 Reserved - -
21935 0x55AF 2 Reserved - -
21937 0x55B1 2 Reserved - -
21939 0x55B3 2 Reserved - -
21941 0x55B5 1 Reserved - -
21942 0x55B6 2 Reserved - -
21944 0x55B8 1 Reserved - -
21945 0x55B9 2 Reserved - -
21947 0x55BB 1 Reserved - -
21948 0x55BC 2 Reserved - -
21950 0x55BE 1 Reserved - -
21951 0x55BF 2 Reserved - -
21953 0x55C1 1 Reserved - -

Energy measurement - Line #3


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
23936 0x5D80 Info 66 NONE READ READ

Dec address Hex address Words count Description Unit Data type
23936 0x5D80 1 Reserved - -
23937 0x5D81 2 Reserved - -
23939 0x5D83 2 Total Positive active Energy : Ea+ kWh U32
23941 0x5D85 1 Total Residual positive active Energy : rEa+ Wh 10⁻¹ U16
23942 0x5D86 2 Total Negative active Energy : Ea- kWh U32
23944 0x5D88 1 Total Residual negative active Energy : rEa- Wh 10⁻¹ U16
23945 0x5D89 2 Total Positive reactive Energy : Er+ varh 10³ U32
23947 0x5D8B 1 Total Residual positive reactive Energy : rEr+ varh 10⁻¹ U16
23948 0x5D8C 2 Total Negative reactive Energy : Er- varh 10³ U32
23950 0x5D8E 1 Total Residual negative reactive Energy : rEr- varh 10⁻¹ U16
23951 0x5D8F 2 Total Apparent Energy : Eap kVAh U32
23953 0x5D91 1 Total Residual apparent Energy : rEap VAh 10⁻¹ U16
23954 0x5D92 2 Total positive lagging reactive Energy : Er+ (lagging) varh 10³ U32
23956 0x5D94 1 Total Residual positive lagging reactive Energy : rEr+ (lagging) varh 10⁻¹ U16
23957 0x5D95 2 Total negative lagging reactive Energy : Er- (lagging) varh 10³ U32
23959 0x5D97 1 Total Residual negative lagging reactive Energy : rEr- (lagging) varh 10⁻¹ U16
23960 0x5D98 2 Total positive leading reactive Energy : Er+ (leading) varh 10³ U32
23962 0x5D9A 1 Total Residual positive leading reactive Energy : rEr+ (leading) varh 10⁻¹ U16
23963 0x5D9B 2 Total negative leading reactive Energy : Er- (leading) varh 10³ U32
23965 0x5D9D 1 Total Residual negative leading reactive Energy : rEr- (leading) varh 10⁻¹ U16
23966 0x5D9E 2 Reserved - -
23968 0x5DA0 2 Reserved - -
23970 0x5DA2 1 Reserved - -
23971 0x5DA3 2 Reserved - -
23973 0x5DA5 1 Reserved - -
23974 0x5DA6 2 Reserved - -
23976 0x5DA8 1 Reserved - -
23977 0x5DA9 2 Reserved - -
23979 0x5DAB 1 Reserved - -
23980 0x5DAC 2 Reserved - -
23982 0x5DAE 1 Reserved - -
23983 0x5DAF 2 Reserved - -
23985 0x5DB1 2 Reserved - -
23987 0x5DB3 2 Reserved - -
23989 0x5DB5 1 Reserved - -
23990 0x5DB6 2 Reserved - -
23992 0x5DB8 1 Reserved - -
23993 0x5DB9 2 Reserved - -
23995 0x5DBB 1 Reserved - -
23996 0x5DBC 2 Reserved - -
23998 0x5DBE 1 Reserved - -
23999 0x5DBF 2 Reserved - -
24001 0x5DC1 1 Reserved - -

Energy measurement - Total


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
25984 0x6580 Info 66 NONE READ READ

Dec address Hex address Words count Description Unit Data type
25984 0x6580 1 Reserved - -
25985 0x6581 2 Reserved - -
25987 0x6583 2 Total Positive active Energy : Ea+ kWh U32
25989 0x6585 1 Total Residual positive active Energy : rEa+ Wh 10⁻¹ U16
25990 0x6586 2 Total Negative active Energy : Ea- kWh U32
25992 0x6588 1 Total Residual negative active Energy : rEa- Wh 10⁻¹ U16
25993 0x6589 2 Total Positive reactive Energy : Er+ varh 10³ U32
25995 0x658B 1 Total Residual positive reactive Energy : rEr+ varh 10⁻¹ U16
25996 0x658C 2 Total Negative reactive Energy : Er- varh 10³ U32
25998 0x658E 1 Total Residual negative reactive Energy : rEr- varh 10⁻¹ U16
25999 0x658F 2 Total Apparent Energy : Eap kVAh U32
26001 0x6591 1 Total Residual apparent Energy : rEap VAh 10⁻¹ U16
26002 0x6592 2 Total positive lagging reactive Energy : Er+ (lagging) varh 10³ U32
26004 0x6594 1 Total Residual positive lagging reactive Energy : rEr+ (lagging) varh 10⁻¹ U16
26005 0x6595 2 Total negative lagging reactive Energy : Er- (lagging) varh 10³ U32
26007 0x6597 1 Total Residual negative lagging reactive Energy : rEr- (lagging) varh 10⁻¹ U16
26008 0x6598 2 Total positive leading reactive Energy : Er+ (leading) varh 10³ U32
26010 0x659A 1 Total Residual positive leading reactive Energy : rEr+ (leading) varh 10⁻¹ U16
26011 0x659B 2 Total negative leading reactive Energy : Er- (leading) varh 10³ U32
26013 0x659D 1 Total Residual negative leading reactive Energy : rEr- (leading) varh 10⁻¹ U16
26014 0x659E 2 Reserved - -
26016 0x65A0 2 Reserved - -
26018 0x65A2 1 Reserved - -
26019 0x65A3 2 Reserved - -
26021 0x65A5 1 Reserved - -
26022 0x65A6 2 Reserved - -
26024 0x65A8 1 Reserved - -
26025 0x65A9 2 Reserved - -
26027 0x65AB 1 Reserved - -
26028 0x65AC 2 Reserved - -
26030 0x65AE 1 Reserved - -
26031 0x65AF 2 Reserved - -
26033 0x65B1 2 Reserved - -
26035 0x65B3 2 Reserved - -
26037 0x65B5 1 Reserved - -
26038 0x65B6 2 Reserved - -
26040 0x65B8 1 Reserved - -
26041 0x65B9 2 Reserved - -
26043 0x65BB 1 Reserved - -
26044 0x65BC 2 Reserved - -
26046 0x65BE 1 Reserved - -
26047 0x65BF 2 Reserved - -
26049 0x65C1 1 Reserved - -

Tariff meter (total) - Line #1 (EA)


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
20224 0x4F00 Info 33 NONE READ READ

Dec address Hex address Words count Description Unit Data type
20224 0x4F00 1 Tariff number in progress ( 1 to 4 )
1 : Tariff 1
2 : Tariff 2
3 : Tariff 3
4 : Tariff 4
- U16
20225 0x4F01 2 T1 - Ea+ kWh U32
20227 0x4F03 2 T2 - Ea+ kWh U32
20229 0x4F05 2 T3 - Ea+ kWh U32
20231 0x4F07 2 T4 - Ea+ kWh U32
20233 0x4F09 2 Reserved - -
20235 0x4F0B 2 Reserved - -
20237 0x4F0D 2 Reserved - -
20239 0x4F0F 2 Reserved - -
20241 0x4F11 2 T1 - Ea- kWh U32
20243 0x4F13 2 T2 - Ea- kWh U32
20245 0x4F15 2 T3 - Ea- kWh U32
20247 0x4F17 2 T4 - Ea- kWh U32
20249 0x4F19 2 Reserved - -
20251 0x4F1B 2 Reserved - -
20253 0x4F1D 2 Reserved - -
20255 0x4F1F 2 Reserved - -

Tariff meter (total) - Line #1 (ER)


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
20257 0x4F21 Info 96 NONE READ READ

Dec address Hex address Words count Description Unit Data type
20257 0x4F21 2 T1 - Er+ varh 10³ U32
20259 0x4F23 2 T2 - Er+ varh 10³ U32
20261 0x4F25 2 T3 - Er+ varh 10³ U32
20263 0x4F27 2 T4 - Er+ varh 10³ U32
20265 0x4F29 2 Reserved - -
20267 0x4F2B 2 Reserved - -
20269 0x4F2D 2 Reserved - -
20271 0x4F2F 2 Reserved - -
20273 0x4F31 2 T1 - Er+ (lagging) varh 10³ U32
20275 0x4F33 2 T2 - Er+ (lagging) varh 10³ U32
20277 0x4F35 2 T3 - Er+ (lagging) varh 10³ U32
20279 0x4F37 2 T4 - Er+ (lagging) varh 10³ U32
20281 0x4F39 2 Reserved - -
20283 0x4F3B 2 Reserved - -
20285 0x4F3D 2 Reserved - -
20287 0x4F3F 2 Reserved - -
20289 0x4F41 2 T1 - Er+ (leading) varh 10³ U32
20291 0x4F43 2 T2 - Er+ (leading) varh 10³ U32
20293 0x4F45 2 T3 - Er+ (leading) varh 10³ U32
20295 0x4F47 2 T4 - Er+ (leading) varh 10³ U32
20297 0x4F49 2 Reserved - -
20299 0x4F4B 2 Reserved - -
20301 0x4F4D 2 Reserved - -
20303 0x4F4F 2 Reserved - -
20305 0x4F51 2 T1 - Er- varh 10³ U32
20307 0x4F53 2 T2 - Er- varh 10³ U32
20309 0x4F55 2 T3 - Er- varh 10³ U32
20311 0x4F57 2 T4 - Er- varh 10³ U32
20313 0x4F59 2 Reserved - -
20315 0x4F5B 2 Reserved - -
20317 0x4F5D 2 Reserved - -
20319 0x4F5F 2 Reserved - -
20321 0x4F61 2 T1 - Er- (lagging) varh 10³ U32
20323 0x4F63 2 T2 - Er- (lagging) varh 10³ U32
20325 0x4F65 2 T3 - Er- (lagging) varh 10³ U32
20327 0x4F67 2 T4 - Er- (lagging) varh 10³ U32
20329 0x4F69 2 Reserved - -
20331 0x4F6B 2 Reserved - -
20333 0x4F6D 2 Reserved - -
20335 0x4F6F 2 Reserved - -
20337 0x4F71 2 T1 - Er- (leading) varh 10³ U32
20339 0x4F73 2 T2 - Er- (leading) varh 10³ U32
20341 0x4F75 2 T3 - Er- (leading) varh 10³ U32
20343 0x4F77 2 T4 - Er- (leading) varh 10³ U32
20345 0x4F79 2 Reserved - -
20347 0x4F7B 2 Reserved - -
20349 0x4F7D 2 Reserved - -
20351 0x4F7F 2 Reserved - -

Tariff meter (total) - Line #1 (ES)


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
20353 0x4F81 Info 16 NONE READ READ

Dec address Hex address Words count Description Unit Data type
20353 0x4F81 2 T1 - Eap kVAh U32
20355 0x4F83 2 T2 - Eap kVAh U32
20357 0x4F85 2 T3 - Eap kVAh U32
20359 0x4F87 2 T4 - Eap kVAh U32
20361 0x4F89 2 Reserved - -
20363 0x4F8B 2 Reserved - -
20365 0x4F8D 2 Reserved - -
20367 0x4F8F 2 Reserved - -

Tariff meter (total) - Line #2 (EA)


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
22272 0x5700 Info 33 NONE READ READ

Dec address Hex address Words count Description Unit Data type
22272 0x5700 1 Tariff number in progress ( 1 to 4 )
1 : Tariff 1
2 : Tariff 2
3 : Tariff 3
4 : Tariff 4
- U16
22273 0x5701 2 T1 - Ea+ kWh U32
22275 0x5703 2 T2 - Ea+ kWh U32
22277 0x5705 2 T3 - Ea+ kWh U32
22279 0x5707 2 T4 - Ea+ kWh U32
22281 0x5709 2 Reserved - -
22283 0x570B 2 Reserved - -
22285 0x570D 2 Reserved - -
22287 0x570F 2 Reserved - -
22289 0x5711 2 T1 - Ea- kWh U32
22291 0x5713 2 T2 - Ea- kWh U32
22293 0x5715 2 T3 - Ea- kWh U32
22295 0x5717 2 T4 - Ea- kWh U32
22297 0x5719 2 Reserved - -
22299 0x571B 2 Reserved - -
22301 0x571D 2 Reserved - -
22303 0x571F 2 Reserved - -

Tariff meter (total) - Line #2 (ER)


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
22305 0x5721 Info 96 NONE READ READ

Dec address Hex address Words count Description Unit Data type
22305 0x5721 2 T1 - Er+ varh 10³ U32
22307 0x5723 2 T2 - Er+ varh 10³ U32
22309 0x5725 2 T3 - Er+ varh 10³ U32
22311 0x5727 2 T4 - Er+ varh 10³ U32
22313 0x5729 2 Reserved - -
22315 0x572B 2 Reserved - -
22317 0x572D 2 Reserved - -
22319 0x572F 2 Reserved - -
22321 0x5731 2 T1 - Er+ (lagging) varh 10³ U32
22323 0x5733 2 T2 - Er+ (lagging) varh 10³ U32
22325 0x5735 2 T3 - Er+ (lagging) varh 10³ U32
22327 0x5737 2 T4 - Er+ (lagging) varh 10³ U32
22329 0x5739 2 Reserved - -
22331 0x573B 2 Reserved - -
22333 0x573D 2 Reserved - -
22335 0x573F 2 Reserved - -
22337 0x5741 2 T1 - Er+ (leading) varh 10³ U32
22339 0x5743 2 T2 - Er+ (leading) varh 10³ U32
22341 0x5745 2 T3 - Er+ (leading) varh 10³ U32
22343 0x5747 2 T4 - Er+ (leading) varh 10³ U32
22345 0x5749 2 Reserved - -
22347 0x574B 2 Reserved - -
22349 0x574D 2 Reserved - -
22351 0x574F 2 Reserved - -
22353 0x5751 2 T1 - Er- varh 10³ U32
22355 0x5753 2 T2 - Er- varh 10³ U32
22357 0x5755 2 T3 - Er- varh 10³ U32
22359 0x5757 2 T4 - Er- varh 10³ U32
22361 0x5759 2 Reserved - -
22363 0x575B 2 Reserved - -
22365 0x575D 2 Reserved - -
22367 0x575F 2 Reserved - -
22369 0x5761 2 T1 - Er- (lagging) varh 10³ U32
22371 0x5763 2 T2 - Er- (lagging) varh 10³ U32
22373 0x5765 2 T3 - Er- (lagging) varh 10³ U32
22375 0x5767 2 T4 - Er- (lagging) varh 10³ U32
22377 0x5769 2 Reserved - -
22379 0x576B 2 Reserved - -
22381 0x576D 2 Reserved - -
22383 0x576F 2 Reserved - -
22385 0x5771 2 T1 - Er- (leading) varh 10³ U32
22387 0x5773 2 T2 - Er- (leading) varh 10³ U32
22389 0x5775 2 T3 - Er- (leading) varh 10³ U32
22391 0x5777 2 T4 - Er- (leading) varh 10³ U32
22393 0x5779 2 Reserved - -
22395 0x577B 2 Reserved - -
22397 0x577D 2 Reserved - -
22399 0x577F 2 Reserved - -

Tariff meter (total) - Line #2_(ES)


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
22401 0x5781 Info 16 NONE READ READ

Dec address Hex address Words count Description Unit Data type
22401 0x5781 2 T1 - Eap kVAh U32
22403 0x5783 2 T2 - Eap kVAh U32
22405 0x5785 2 T3 - Eap kVAh U32
22407 0x5787 2 T4 - Eap kVAh U32
22409 0x5789 2 Reserved - -
22411 0x578B 2 Reserved - -
22413 0x578D 2 Reserved - -
22415 0x578F 2 Reserved - -

Tariff meter (total) - Line #3 (EA)


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
24320 0x5F00 Info 33 NONE READ READ

Dec address Hex address Words count Description Unit Data type
24320 0x5F00 1 Tariff number in progress ( 1 to 4 )
1 : Tariff 1
2 : Tariff 2
3 : Tariff 3
4 : Tariff 4
- U16
24321 0x5F01 2 T1 - Ea+ kWh U32
24323 0x5F03 2 T2 - Ea+ kWh U32
24325 0x5F05 2 T3 - Ea+ kWh U32
24327 0x5F07 2 T4 - Ea+ kWh U32
24329 0x5F09 2 Reserved - -
24331 0x5F0B 2 Reserved - -
24333 0x5F0D 2 Reserved - -
24335 0x5F0F 2 Reserved - -
24337 0x5F11 2 T1 - Ea- kWh U32
24339 0x5F13 2 T2 - Ea- kWh U32
24341 0x5F15 2 T3 - Ea- kWh U32
24343 0x5F17 2 T4 - Ea- kWh U32
24345 0x5F19 2 Reserved - -
24347 0x5F1B 2 Reserved - -
24349 0x5F1D 2 Reserved - -
24351 0x5F1F 2 Reserved - -

Tariff meter (total) - Line #3 (ER)


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
24353 0x5F21 Info 96 NONE READ READ

Dec address Hex address Words count Description Unit Data type
24353 0x5F21 2 T1 - Er+ varh 10³ U32
24355 0x5F23 2 T2 - Er+ varh 10³ U32
24357 0x5F25 2 T3 - Er+ varh 10³ U32
24359 0x5F27 2 T4 - Er+ varh 10³ U32
24361 0x5F29 2 Reserved - -
24363 0x5F2B 2 Reserved - -
24365 0x5F2D 2 Reserved - -
24367 0x5F2F 2 Reserved - -
24369 0x5F31 2 T1 - Er+ (lagging) varh 10³ U32
24371 0x5F33 2 T2 - Er+ (lagging) varh 10³ U32
24373 0x5F35 2 T3 - Er+ (lagging) varh 10³ U32
24375 0x5F37 2 T4 - Er+ (lagging) varh 10³ U32
24377 0x5F39 2 Reserved - -
24379 0x5F3B 2 Reserved - -
24381 0x5F3D 2 Reserved - -
24383 0x5F3F 2 Reserved - -
24385 0x5F41 2 T1 - Er+ (leading) varh 10³ U32
24387 0x5F43 2 T2 - Er+ (leading) varh 10³ U32
24389 0x5F45 2 T3 - Er+ (leading) varh 10³ U32
24391 0x5F47 2 T4 - Er+ (leading) varh 10³ U32
24393 0x5F49 2 Reserved - -
24395 0x5F4B 2 Reserved - -
24397 0x5F4D 2 Reserved - -
24399 0x5F4F 2 Reserved - -
24401 0x5F51 2 T1 - Er- varh 10³ U32
24403 0x5F53 2 T2 - Er- varh 10³ U32
24405 0x5F55 2 T3 - Er- varh 10³ U32
24407 0x5F57 2 T4 - Er- varh 10³ U32
24409 0x5F59 2 Reserved - -
24411 0x5F5B 2 Reserved - -
24413 0x5F5D 2 Reserved - -
24415 0x5F5F 2 Reserved - -
24417 0x5F61 2 T1 - Er- (lagging) varh 10³ U32
24419 0x5F63 2 T2 - Er- (lagging) varh 10³ U32
24421 0x5F65 2 T3 - Er- (lagging) varh 10³ U32
24423 0x5F67 2 T4 - Er- (lagging) varh 10³ U32
24425 0x5F69 2 Reserved - -
24427 0x5F6B 2 Reserved - -
24429 0x5F6D 2 Reserved - -
24431 0x5F6F 2 Reserved - -
24433 0x5F71 2 T1 - Er- (leading) varh 10³ U32
24435 0x5F73 2 T2 - Er- (leading) varh 10³ U32
24437 0x5F75 2 T3 - Er- (leading) varh 10³ U32
24439 0x5F77 2 T4 - Er- (leading) varh 10³ U32
24441 0x5F79 2 Reserved - -
24443 0x5F7B 2 Reserved - -
24445 0x5F7D 2 Reserved - -
24447 0x5F7F 2 Reserved - -

Tariff meter (total) - Line #3 (ES)


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
24449 0x5F81 Info 16 NONE READ READ

Dec address Hex address Words count Description Unit Data type
24449 0x5F81 2 T1 - Eap kVAh U32
24451 0x5F83 2 T2 - Eap kVAh U32
24453 0x5F85 2 T3 - Eap kVAh U32
24455 0x5F87 2 T4 - Eap kVAh U32
24457 0x5F89 2 Reserved - -
24459 0x5F8B 2 Reserved - -
24461 0x5F8D 2 Reserved - -
24463 0x5F8F 2 Reserved - -

Tariff meter (total) - Total (EA)


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
26368 0x6700 Info 33 NONE READ READ

Dec address Hex address Words count Description Unit Data type
26368 0x6700 1 Tariff number in progress
1 : Tariff 1
2 : Tariff 2
3 : Tariff 3
4 : Tariff 4
- U16
26369 0x6701 2 T1 - Ea+ kWh U32
26371 0x6703 2 T2 - Ea+ kWh U32
26373 0x6705 2 T3 - Ea+ kWh U32
26375 0x6707 2 T4 - Ea+ kWh U32
26377 0x6709 2 Reserved - -
26379 0x670B 2 Reserved - -
26381 0x670D 2 Reserved - -
26383 0x670F 2 Reserved - -
26385 0x6711 2 T1 - Ea- kWh U32
26387 0x6713 2 T2 - Ea- kWh U32
26389 0x6715 2 T3 - Ea- kWh U32
26391 0x6717 2 T4 - Ea- kWh U32
26393 0x6719 2 Reserved - -
26395 0x671B 2 Reserved - -
26397 0x671D 2 Reserved - -
26399 0x671F 2 Reserved - -

Tariff meter (total) - Total (ER)


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
26401 0x6721 Info 96 NONE READ READ

Dec address Hex address Words count Description Unit Data type
26401 0x6721 2 T1 - Er+ varh 10³ U32
26403 0x6723 2 T2 - Er+ varh 10³ U32
26405 0x6725 2 T3 - Er+ varh 10³ U32
26407 0x6727 2 T4 - Er+ varh 10³ U32
26409 0x6729 2 Reserved - -
26411 0x672B 2 Reserved - -
26413 0x672D 2 Reserved - -
26415 0x672F 2 Reserved - -
26417 0x6731 2 T1 - Er+ (lagging) varh 10³ U32
26419 0x6733 2 T2 - Er+ (lagging) varh 10³ U32
26421 0x6735 2 T3 - Er+ (lagging) varh 10³ U32
26423 0x6737 2 T4 - Er+ (lagging) varh 10³ U32
26425 0x6739 2 Reserved - -
26427 0x673B 2 Reserved - -
26429 0x673D 2 Reserved - -
26431 0x673F 2 Reserved - -
26433 0x6741 2 T1 - Er+ (leading) varh 10³ U32
26435 0x6743 2 T2 - Er+ (leading) varh 10³ U32
26437 0x6745 2 T3 - Er+ (leading) varh 10³ U32
26439 0x6747 2 T4 - Er+ (leading) varh 10³ U32
26441 0x6749 2 Reserved - -
26443 0x674B 2 Reserved - -
26445 0x674D 2 Reserved - -
26447 0x674F 2 Reserved - -
26449 0x6751 2 T1 - Er- varh 10³ U32
26451 0x6753 2 T2 - Er- varh 10³ U32
26453 0x6755 2 T3 - Er- varh 10³ U32
26455 0x6757 2 T4 - Er- varh 10³ U32
26457 0x6759 2 Reserved - -
26459 0x675B 2 Reserved - -
26461 0x675D 2 Reserved - -
26463 0x675F 2 Reserved - -
26465 0x6761 2 T1 - Er- (lagging) varh 10³ U32
26467 0x6763 2 T2 - Er- (lagging) varh 10³ U32
26469 0x6765 2 T3 - Er- (lagging) varh 10³ U32
26471 0x6767 2 T4 - Er- (lagging) varh 10³ U32
26473 0x6769 2 Reserved - -
26475 0x676B 2 Reserved - -
26477 0x676D 2 Reserved - -
26479 0x676F 2 Reserved - -
26481 0x6771 2 T1 - Er- (leading) varh 10³ U32
26483 0x6773 2 T2 - Er- (leading) varh 10³ U32
26485 0x6775 2 T3 - Er- (leading) varh 10³ U32
26487 0x6777 2 T4 - Er- (leading) varh 10³ U32
26489 0x6779 2 Reserved - -
26491 0x677B 2 Reserved - -
26493 0x677D 2 Reserved - -
26495 0x677F 2 Reserved - -

Tariff meter (total) - Total (ES)


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
26497 0x6781 Info 16 NONE READ READ

Dec address Hex address Words count Description Unit Data type
26497 0x6781 2 T1 - Eap kVAh U32
26499 0x6783 2 T2 - Eap kVAh U32
26501 0x6785 2 T3 - Eap kVAh U32
26503 0x6787 2 T4 - Eap kVAh U32
26505 0x6789 2 Reserved - -
26507 0x678B 2 Reserved - -
26509 0x678D 2 Reserved - -
26511 0x678F 2 Reserved - -

Partial active energy by tariff


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
32768 0x8000 Info 48 NONE READ READ

Dec address Hex address Words count Description Unit Data type
32768 0x8000 2 Partial positive active Energy : Ea+ Tariff 1 kWh U32
32770 0x8002 1 Partial Residual positive active Energy : rEa+ Tariff 1 Wh 10⁻¹ U16
32771 0x8003 2 Partial positive active Energy : Ea+ Tariff 2 kWh U32
32773 0x8005 1 Partial Residual positive active Energy : rEa+ Tariff 2 Wh 10⁻¹ U16
32774 0x8006 2 Partial positive active Energy : Ea+ Tariff 3 kWh U32
32776 0x8008 1 Partial Residual positive active Energy : rEa+ Tariff 3 Wh 10⁻¹ U16
32777 0x8009 2 Partial positive active Energy : Ea+ Tariff 4 kWh U32
32779 0x800B 1 Partial Residual positive active Energy : rEa+ Tariff 4 Wh 10⁻¹ U16
32780 0x800C 2 Reserved - -
32782 0x800E 1 Reserved - -
32783 0x800F 2 Reserved - -
32785 0x8011 1 Reserved - -
32786 0x8012 2 Reserved - -
32788 0x8014 1 Reserved - -
32789 0x8015 2 Reserved - -
32791 0x8017 1 Reserved - -
32792 0x8018 2 Partial negative active Energy : Ea- Tariff 1 kWh U32
32794 0x801A 1 Partial Residual negative active Energy : rEa- Tariff 1 Wh 10⁻¹ U16
32795 0x801B 2 Partial negative active Energy : Ea- Tariff 2 kWh U32
32797 0x801D 1 Partial Residual negative active Energy : rEa- Tariff 2 Wh 10⁻¹ U16
32798 0x801E 2 Partial negative active Energy : Ea- Tariff 3 kWh U32
32800 0x8020 1 Partial Residual negative active Energy : rEa- Tariff 3 Wh 10⁻¹ U16
32801 0x8021 2 Partial negative active Energy : Ea- Tariff 4 kWh U32
32803 0x8023 1 Partial Residual negative active Energy : rEa- Tariff 4 Wh 10⁻¹ U16
32804 0x8024 2 Reserved - -
32806 0x8026 1 Reserved - -
32807 0x8027 2 Reserved - -
32809 0x8029 1 Reserved - -
32810 0x802A 2 Reserved - -
32812 0x802C 1 Reserved - -
32813 0x802D 2 Reserved - -
32815 0x802F 1 Reserved - -

Net energy consumption


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
33024 0x8100 Info 6 NONE READ READ

Dec address Hex address Words count Description Unit Data type
33024 0x8100 2 Net active energy consumption (?(Ea+-Ea-) by tariff) kWh S32
33026 0x8102 1 Net Residual active energy consumption (?(Ea+-Ea-) by tariff) Wh 10⁻¹ S16
33027 0x8103 2 Net reactive energy consumption (?(Er+-Er-) by tariff) varh 10³ S32
33029 0x8105 1 Net Residual reactive energy consumption (?(Er+-Er-) by tariff) varh 10⁻¹ S16

Load curve P+


Command

Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
61440 0xF000 Command 1 NONE WRITE_MANY WRITE_MANY

Dec address Hex address Words count Description Unit Data type
61440 0xF000 1 Action
0x0001 : Reset read pointer
0xFFFE : Get next data
- U16_HEX

Header

Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
61456 0xF010 Header 6 NONE READ READ

Dec address Hex address Words count Description Unit Data type
61456 0xF010 1 Record count ( Maximum 29 ) - U8
61457 0xF011 1 Record size : 4 see below the data record description W U8
61458 0xF012 1 Integration period s U16
61459 0xF013 1 Physical Unit : 0
0 : W
1 : W
2 : var
3 : var
4 : VA
5 : None
6 : J
7 : Pulse
8 : m3
9 : Nm3
20 : kW
22 : kVAr
24 : kVA
26 : kJ
27 : kilo-Pulse
- U8
61460 0xF014 1 Numerator Rate - U16
61461 0xF015 1 Denominator Rate - U16

Data

Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
61462 0xF016 Data 4 NONE READ READ

Dec address Hex address Words count Description Unit Data type
61462 0xF016 2 Date - DATETIME
61464 0xF018 1 Full/incomplete period
0 : full integration period
1 : incomplete integration period
- U8
61465 0xF019 1 Value without CT*VT rate W U16


Specific


Table Overflow


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
36864 0x9000 Info 11 NONE READ READ

Dec address Hex address Words count Description Unit Data type
36864 0x9000 2 Value of the meter overflow (10Wh) : 999 999 999 Wh 10 U32
36866 0x9002 1 Nb Overflow Total Ea + - U8
36867 0x9003 1 Nb Overflow Total Er + - U8
36868 0x9004 1 Nb Overflow Total Ea - - U8
36869 0x9005 1 Nb Overflow Total Er - - U8
36870 0x9006 1 Nb Overflow Total Eap - U8
36871 0x9007 1 Nb Overflow Total Ea T1 - U8
36872 0x9008 1 Nb Overflow Total Ea T2 - U8
36873 0x9009 1 Nb Overflow Total Ea T3 - U8
36874 0x900A 1 Nb Overflow Total Ea T4 - U8

Temporal Active Index


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
36896 0x9020 Info 24 NONE READ READ

Dec address Hex address Words count Description Unit Data type
36896 0x9020 2 Ea + for day n-1 kWh U32
36898 0x9022 2 Ea - for day n-1 kWh U32
36900 0x9024 2 Ea + for day n kWh U32
36902 0x9026 2 Ea - for day n kWh U32
36904 0x9028 2 Ea + for Week n-1 kWh U32
36906 0x902A 2 Ea - for Week n-1 kWh U32
36908 0x902C 2 Ea + for Week n kWh U32
36910 0x902E 2 Ea - for Week n kWh U32
36912 0x9030 2 Ea + for Month n-1 kWh U32
36914 0x9032 2 Ea - for Month n-1 kWh U32
36916 0x9034 2 Ea + for Month n kWh U32
36918 0x9036 2 Ea - for Month n kWh U32

Temporal Active Index in Unit/100


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
36928 0x9040 Info 24 NONE READ READ

Dec address Hex address Words count Description Unit Data type
36928 0x9040 2 Ea + for day n-1 Wh 10 U32
36930 0x9042 2 Ea - for day n-1 Wh 10 U32
36932 0x9044 2 Ea + for day n Wh 10 U32
36934 0x9046 2 Ea - for day n Wh 10 U32
36936 0x9048 2 Ea + for Week n-1 Wh 10 U32
36938 0x904A 2 Ea - for Week n-1 Wh 10 U32
36940 0x904C 2 Ea + for Week n Wh 10 U32
36942 0x904E 2 Ea - for Week n Wh 10 U32
36944 0x9050 2 Ea + for Month n-1 Wh 10 U32
36946 0x9052 2 Ea - for Month n-1 Wh 10 U32
36948 0x9054 2 Ea + for Month n Wh 10 U32
36950 0x9056 2 Ea - for Month n Wh 10 U32

Current without CT


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
40576 0x9E80 Info 6 NONE READ READ

Dec address Hex address Words count Description Unit Data type
40576 0x9E80 2 Current: I1 mA U32
40578 0x9E82 2 Current: I2 mA U32
40580 0x9E84 2 Current: I3 mA U32



Settings


Gateway


Network


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
29184 0x7200 Settings 7 USER READ READ | WRITE | WRITE_MANY

Dec address Hex address Words count Description Unit Data type
29184 0x7200 2 IP address - U32_IP
29186 0x7202 2 Subnet mask - U32_IP
29188 0x7204 2 Gateway - U32_IP
29190 0x7206 1 DHCP Enable - U8


Modbus slave


General slave connection


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
29440 0x7300 Settings 1 USER READ READ | WRITE | WRITE_MANY

Dec address Hex address Words count Description Unit Data type
29440 0x7300 1 Slave Address - U8


Measurement


Electrical network


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
57344 0xE000 Settings 10 NONE READ | WRITE | WRITE_MANY READ | WRITE | WRITE_MANY

Dec address Hex address Words count Description Unit Data type
57344 0xE000 1 Network Type :
0 : 1P+N (1BL)
1 : 2P (2BL)
2 : 3P (3BL)
3 : 3P (3NBL)
4 : 3P+N (4BL)
5 : 3P+N (4NBL)
- U8
57345 0xE001 1 Current Transformer secondary :
1 : 1 A
5 : 5 A
- U8
57346 0xE002 1 Current Transformer primary A U16
57347 0xE003 1 Reserved - -
57348 0xE004 1 Reserved - -
57349 0xE005 1 Reserved - -
57350 0xE006 1 Reserved - -
57351 0xE007 1 Reserved - -
57352 0xE008 2 Reserved - -

Energy measurement


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
57354 0xE00A Settings 2 NONE READ READ | WRITE | WRITE_MANY

Dec address Hex address Words count Description Unit Data type
57354 0xE00A 1 Internal/External Top
0 : internal
1 : external
- U8
57355 0xE00B 1 Synchronisation Top for P+/- Q+/- : time in seconds ( 1mn, 5mn, 8mn, 10mn, 15mn, 20mn, 30mn, 60mn)
60 : 1 min
120 : 2 min
180 : 3 min
240 : 4 min
300 : 5 min
360 : 6 min
480 : 8 min
600 : 10 min
720 : 12 min
900 : 15 min
1200 : 20 min
1800 : 30 min
3600 : 60 min
s U16


Time management


Date and time


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
57600 0xE100 Settings 6 USER READ READ | WRITE | WRITE_MANY

Dec address Hex address Words count Description Unit Data type
57600 0xE100 1 Day - U8
57601 0xE101 1 Month - U8
57602 0xE102 1 Year - U16
57603 0xE103 1 Hour - U8
57604 0xE104 1 Minute - U8
57605 0xE105 1 Second - U8

Date and time extended


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
29952 0x7500 Settings 7 NONE READ READ | WRITE | WRITE_MANY

Dec address Hex address Words count Description Unit Data type
29952 0x7500 1 Day - U16
29953 0x7501 1 Month - U16
29954 0x7502 1 Year - U16
29955 0x7503 1 Hour h U16
29956 0x7504 1 Minute min U16
29957 0x7505 1 Second s U16
29958 0x7506 1 Millisecond s 10⁻³ U16

Time synchro and SNTP server


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
30208 0x7600 Settings 27 USER READ READ | WRITE | WRITE_MANY

Dec address Hex address Words count Description Unit Data type
30208 0x7600 1 Activation
0 : Disabled
1 : Enabled
- U16
30209 0x7601 25 SNTP server IP address - STRING_NORM



Commands


Set Tariff


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
40480 0x9E20 Commands 2 NONE WRITE WRITE

Dec address Hex address Words count Description Unit Data type
40480 0x9E20 1 Reserved - -
40481 0x9E21 1 Tariff Number to set
1 : Tariff 1
2 : Tariff 2
3 : Tariff 3
4 : Tariff 4
- U8

System


Action system


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
57856 0xE200 Commands 1 USER NONE WRITE

Dec address Hex address Words count Description Unit Data type
57856 0xE200 1 Reserved - -


Reset


Value reset


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
57888 0xE220 Commands 5 NONE NONE WRITE

Dec address Hex address Words count Description Unit Data type
57888 0xE220 1 Reserved - -
57889 0xE221 1 Reserved - -
57890 0xE222 1 Reset Partial Energies
0x0000 : None
0x0001 : Partial Ea+
0x0002 : Partial Er+
0x0004 : Partial Eap
0x0008 : Partial Ea-
0x0010 : Partial Er-
0x001F : Reset ALL TOT Partial
- U16_HEX
57891 0xE223 1 Reserved - -
57892 0xE224 1 Reset Tarif Partial Energies
0x0000 : None
0x0001 : Tariff counter 1
0x0002 : Tariff counter 2
0x0004 : Tariff counter 3
0x0008 : Tariff counter 4
0xFFFF : Reset All Partial
- U16_HEX

Partial Energies Reset


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
40512 0x9E40 Commands 1 NONE WRITE WRITE

Dec address Hex address Words count Description Unit Data type
40512 0x9E40 1 Reset
0x00 : None
0x01 : Max P
0x20 : Partial Energies
- U8_HEX



Industrialization


Indus Mode and MID status


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
40544 0x9E60 Info 2 NONE READ READ

Dec address Hex address Words count Description Unit Data type
40544 0x9E60 1 Indus Mode (0: indus mode disabled, 1: indus mode enabled) - U8
40545 0x9E61 1 MID status (0: non-MID product, 1: MID product - U8

COM Board Product ID


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
40608 0x9EA0 Info 1 NONE READ READ

Dec address Hex address Words count Description Unit Data type
40608 0x9EA0 1 Product ID :0x01: E3x/E4x COM Board0x02: E63 COM Board - U8


--X33F-LB08-0PZ4-66054424--