Voltage transformer unit BTV 25
Measuring devices - from 230 to 800 Vac
MULTIS L
Digital panel meter - up to 6000 A
MULTIS M-18
Digital multifunction power meter - up to 10000A via CT
Closed core balance transformers type A
Differential earth fault core balance transformer - dedicated to DIRIS Digiware R-60 and RESYS
DIRIS A-30
Multifunction measuring unit - PMD - measurement and advanced monitoring - door mounting
DIRIS A-41
DIRIS A60
Multifunction meters - PMD - measurement, monitoring and event analysis - door mounting
DIRIS A-40
Multifunction measuring unit - PMD - measurement, monitoring and event analysis with smart sensors - door mounting
WEBVIEW
Embedded software for power monitoring and energy management - up to 200 devices
DIRIS B
Multifunction measuring unit - PMD - measurement, monitoring and event analysis with smart sensors - modular format
DIRIS A-10
Multifunction meters - PMD - measuring and monitoring - modular format
DIRIS A-20
Multifunction measuring unit - PMD - measurement and monitoring - door mounting
TCB 100-125 current transformers
Bar or cable-through CT 125 mm - 1000 to 3000 A
TO 812 current transformers
Split-core CT 85x125 mm window - 250 to 1250 A
TCB 26-40 current transformers
Bar or cable-through CT - 100 to 750 A
TCB 44-50 current transformers
Bar or cable-through CT 50 mm - 150 to 1250 A
TBA 127 current transformers
Bar-through CT 127 mm - 400 to 4000 A
T2BA 103 current transformers
Bar-through CT 103 mm 0.2s - 1000 to 1500 A
DIRIS Digiware BCM
Multi-circuit current acquisition module with integrated sensors for power distribution units (PDU) - for 18 or 21
COUNTIS M3x
Active energy meters for OEM - three-phase - direct 100 A