COUNTIS ECix
Multifluid pulse concentrator
TCB3 18-20 current transformers
Three-phase bar or cable-through CT 3 x 20 mm - 3 x 100 to 3 x 250 A
DIRIS A14
PMD - MID multifunction measuring unit - measuring and monitoring - modular format
MULTIS L
Digital panel meter - up to 6000 A
MULTIS M-18
Digital multifunction power meter - up to 10000A via CT
Closed core balance transformers type A
Differential earth fault core balance transformer - dedicated to DIRIS Digiware R-60 and RESYS
DIRIS A-30
Multifunction measuring unit - PMD - measurement and advanced monitoring - door mounting
DIRIS A-41
DIRIS A60
Multifunction meters - PMD - measurement, monitoring and event analysis - door mounting
DIRIS A-40
Multifunction measuring unit - PMD - measurement, monitoring and event analysis with smart sensors - door mounting
WEBVIEW
Embedded software for power monitoring and energy management - up to 200 devices
DIRIS B
Multifunction measuring unit - PMD - measurement, monitoring and event analysis with smart sensors - modular format
DIRIS A-10
Multifunction meters - PMD - measuring and monitoring - modular format
DIRIS A-20
Multifunction measuring unit - PMD - measurement and monitoring - door mounting
TCB 100-125 current transformers
Bar or cable-through CT 125 mm - 1000 to 3000 A
TO 812 current transformers
Split-core CT 85x125 mm window - 250 to 1250 A
TCB 26-40 current transformers
Bar or cable-through CT - 100 to 750 A
DIRIS Digiware D
Multi-point display and communication gateway - for the DIRIS Digiware system
TCB 85-100 current transformers
Bar or cable-through CT 100 mm - 750 to 3000 A
T2CB 32-40 current transformers
Bar or cable-through CT 40 mm 0.2s - 200 to 750 A