Function

ATyS bypass Single Line enclosures ensure automatic switching to the available source in case of power failure. This ensures continuity of power supply, human safety and critical loads such as sprinklers, lifts, water pumps, etc.
In addition, they ensure continuity of service during inspection, maintenance and testing operations, as well as complete isolation of the automatic transfer switches for safe intervention without load interruption.
The ATyS Bypass Single Line version can be used to bypass the priority source.

=-=-=-=-=-=- System =-=-=-=-=-=-
Fill rate E-Order Common 33
Fill rate E-Order Selection 100
Classification
UNSPSC 39122205
ETIM Class EC000216
IGCC 5177
Commerce
Effective date 2011-11-21
Country of origin FR
Discount Policy 1CO30
Discount Policy Label ENCLOSED ATS BY PASS
ETIM - Electrical characteristics
Max. rated operation voltage Ue AC [V] 690
Rated operating voltage [V] 400..690
Rated permanent current Iu [A] 160
Rated permanent current at AC-23, 400 V [A] 160
Rated permanent current at AC-21, 400 V [A] 160
Rated short-time withstand current lcw [kA] 12
Rated operation power at AC-23, 400 V [kW] 160
Conditioned rated short-circuit current Iq [kA] 50
Number of poles 4
ETIM - Mechanical characteristics
Suitable for floor mounting No
Degree of protection (IP), front side IP41
ETIM - Technical features
Version as main switch Yes
Version as maintenance-/service switch Yes
Version as safety switch Yes
Version as emergency stop installation No
Version as reversing switch Yes
Number of switches 6
Motor drive optional No
Motor drive integrated Yes
Voltage release optional No
Device construction Complete device in housing
Type of control element Door coupling rotary drive
Interlockable Yes
Type of electrical connection of main circuit Screw connection
Logistics
GTIN/EAN 3596032635046
Customs number 8537109899
Price unit PC
Weight of the packing unit 102
Length of the packing unit 0.35
Width of the packing unit 0.8
Depth of the packing unit 0.8
Norms
Conformity to standards IEC
Technical Characteristics
Control operator Automatic programmable
Number of poles 4
Rated current 160
Size 3
Frame size B3