TCA21 75/5 cl.1 1,5VA + fix
Cable-through CT TCA 21 75A/5A Class 1 1,5VA
TCA21 80/5 cl.1 1,5VA + fix
Cable-through CT TCA 21 80A/5A Class 1 1,5VA
TCA21 100/5 cl.0,5 1,5VA + fix
Cable-through CT TCA 21 100A/5A Class 0,5 1,5VA
TCA21 125/5 cl.0,5 1,5VA + fix
Cable-through CT TCA 21 125A/5A Class 0,5 1,5VA
TCA21 150/5 cl.0,5 1,5VA + fix
Cable-through CT TCA 21 150A/5A Class 0,5 1,5VA
Railway Applications
TCA21 250/5 cl.0,5 2,5VA + fix
Cable-through CT TCA 21 250A/5A Class 0,5 2,5VA
TCA21 300/5 cl.0,5 2,5VA + fix
Cable-through CT TCA 21 300A/5A Class 0,5 2,5VA
TCA21 200/5 cl.0,5 2,5VA + fix
Cable-through CT TCA 21 200A/5A Class 0,5 2,5VA
TCA 21 current transformers
Cable-through CT 21 mm - 60 to 300 A
COUNTIS M43 3PH CT-1/5A MODBUS
Energy meters designed for three-phases metering and connection via 1 or 5A CT
COUNTIS M4x
Active energy meters for OEM - three-phase - up to 10000 A via CT
TO816 1000/5 cl.0,5 10VA
Split-core CT TO 816 1000A/5A Class 0,5 10VA
TO816 1500/5 cl.0,5 10VA
Split-core CT TO 816 1500A/5A Class 0,5 10VA
Renewable energies
TO816 2000/5 cl.0,5 10VA
Split-core CT TO 816 2000A/5A Class 0,5 10VA
TO816 2500/5 cl.0,5 10VA
Split-core CT TO 816 2500A/5A Class 0,5 10VA
TO816 3000/5 cl.0,5 15VA
Split-core CT TO 816 3000A/5A Class 0,5 15VA
TO816 4000/5 cl.0,5 15VA
Split-core CT TO 816 4000A/5A Class 0,5 15VA
TO816 5000/5 cl.0,5 15VA
Split-core CT TO 816 5000A/5A Class 0,5 15VA