Function
The COUNTIS M4x meters are modular energy meters designed for three-phases metering with connection via CT and are suitable for applications up to 10000 A for machine manufacturers (Bulk packaging). They can directly display both active (kWh) and reactive energy (kvarh) on a backlit LCD screen.
With multifunction monitoring and compact size in 4 modules width, they support RS485 MODBUS RTU or MBUS communication and are suited for both commercial or industrial power distribution systems.
COUNTIS M44 and M46 have MID certification.
=-=-=-=-=-=- System =-=-=-=-=-=-
Fill rate E-Order Common | 33 |
---|---|
Fill rate E-Order Selection | 75 |
Classification
UNSPSC | 41113708 |
---|---|
ETIM Class | EC001506 |
IGCC | 6341 |
Commerce
Effective date | 2019-01-01 |
---|---|
Country of origin | CN |
Discount Policy | 1EE10 |
Discount Policy Label | ENERGY METERS |
ETIM - Technical features
Type of meter | Electronic |
---|
Logistics
GTIN/EAN | 3596033073281 |
---|---|
Customs number | 9028301900 |
Price unit | PC |
Weight of the packing unit | 0.3 |
Norms
Conformity to standards | IEC |
---|
Technical Characteristics
Application | Metering |
---|---|
Communication protocols | MODBUS |
Model | M43 |
Type | 3PH CT/5A |