Current transformer terminal cover
Accessories - For current transformers
T2CA 225 current transformers
Cable-through CT 225 mm 0.2s - 150 to 600 A
T2BA 100 current transformers
Bar-through CT 100 mm 0.2s - 1200 to 3000 A
TCA 13-3P current transformers
Three-phase bar or cable-through CT - 3 x 50 to 3 x 160 A
TCB 44-63 current transformers
Bar or cable-through CT 63 mm - 300 to 1500 A
TCA 21 current transformers
Cable-through CT 21 mm - 60 to 300 A
TO 816 current transformers
Split-core CT 85x165 mm window - 1000 to 5000 A
TO 23 current transformers
Split-core CT 23x33 mm window - 100 to 400 A
T2CB 44-63 current transformers
Bar or cable-through CT 63 mm 0.2s - 300 to 1500 A
T2CB 26-30 current transformers
Bar or cable-through CT 30 mm 0.2s - 150 to 750 A
CT mounting kit
Accessories - For current transformer
TCB 44-50 current transformers
Bar or cable-through CT 50 mm - 150 to 1250 A
TBA 127 current transformers
Bar-through CT 127 mm - 400 to 4000 A
T2BA 103 current transformers
Bar-through CT 103 mm 0.2s - 1000 to 1500 A
TCA 14 current transformers
Cable-through CT 14 mm - 40 to 150 A
TBA 80 current transformers
Bar-through CT 80 mm - 300 to 2000 A