U3Ryb25nIFBvaW50cw==

  • SWRlYWwgYW5kIGNvc3QtZWZmZWN0aXZlIHByb3RlY3Rpb24gZm9yIFNPSE8gb3IgUE9TIGFwcGxpY2F0aW9ucw==

  • RWFzeSB0byB1c2U=

  • QSBzb2x1dGlvbiBmb3IgbmV0d29yayBwb3dlciBjdXRzIGFuZCB2b2x0YWdlIGZsdWN0dWF0aW9ucw==

  • U2ltcGxpZmllZCBjb25uZWN0aW9u

  • UHJvdGVjdGlvbiBmb3IgeW91ciBkYXRhIGxpbmU=

RnVuY3Rpb24=

UHJvdGVjdGlvbiBmb3Igc21hbGwgb2ZmaWNlLCBwZXJzb25hbCBvciBwb2ludC1vZi1zYWxlIGFwcGxpY2F0aW9ucy4=

Classification
UNSPSC 39121011
ETIM Class EC000382
IGCC 4149
Commerce
Description (240 char.) NeTYS PE 1500VA/900W 230V 50/60Hz BATTERY INCLUDED WITH AVR, STEPWAVE,LCD PLUGS PROTECTED RJ45, 1xUSB
Effective date 2012-09-01
Country of origin CN
Length of the product unit 0.205
Width of the product unit 0.145
Depth of the product unit 0.39
Weight 11.2
ETIM - Electrical characteristics
Input voltage [V] 170..280
Primary frequency [Hz] 45..66
Number of phases primary 1
Output voltage [V] 230..230
Secondary frequency [Hz] 50..60
Output effective power [W] 900
Output apparent power [VA] 1500
Number of phases secondary 1
SNMP Yes
Voltage type AC
Output power factor 0.6
ETIM - Mechanical characteristics
Height [mm] 205
Width [mm] 145
Depth [mm] 390
Weight [kg] 11.2
Construction type Free standing model
Input connection C14
Number of output connections C13 6
ETIM - Technical features
USB interface Yes
Bridging time full load [min] 7.9
Suitable for network-management Yes
USV- technology Line-interactive
Overall efficiency [%] 98
Efficiency in eco-mode [%] 98
Potential free switch contact Yes
Auto shut down function Yes
Logistics
GTIN/EAN 8027122515184
Customs number 8504409590
Weight of the packing unit 11.2
Length of the packing unit 0.39
Width of the packing unit 0.145
Depth of the packing unit 0.205
Technical Characteristics
Depth 390
Height 205
In/out 1/1
Output voltage 230
Rated frequency 50/50
Width 145
Sn 1.5
Pn 0.9
Conf M2
Input voltage 230
Rate (min) 1.5
Rate (max) 1.5
Life Time 03-05
Typical Backup Time 3
Configuration Line-Interactive UPS with AVR

Resources & Documentation