Function
The ATyS d H is a three-phase transfer switch, 3 and 4 poles, designed for low voltage high power applications that require high-performance and fast reliable switching. The open transition transfer is performed on-load in line with IEC 60947-6-1 and GB/T 14048-11 standards (Class PC) with minimal power supply interruption to the load during transfer.
The ATyS d H is remote transfer switching equipment (RTSE) with an integrated dual power supply (DPS) that accepts remote orders through volt-free contacts.
=-=-=-=-=-=- System =-=-=-=-=-=-
Fill rate E-Order Common | 29 |
---|---|
Fill rate E-Order Selection | 75 |
Classification
UNSPSC | 39122205 |
---|---|
ETIM Class | EC000216 |
IGCC | 5177 |
Commerce
Effective date | 2014-12-11 |
---|---|
Country of origin | KR |
Discount Policy | 1CB74 |
Discount Policy Label | ATYS D H |
ETIM - Electrical characteristics
Max. rated operation voltage Ue AC [V] | 660 |
---|---|
Rated operating voltage [V] | 660..660 |
Rated permanent current Iu [A] | 4000 |
Rated short-time withstand current lcw [kA] | 65 |
Number of poles | 4 |
ETIM - Mechanical characteristics
Suitable for floor mounting | Yes |
---|---|
Suitable for front mounting 4-hole | No |
Suitable for front mounting centre | No |
Suitable for distribution board installation | No |
Suitable for intermediate mounting | No |
Colour control element | Other |
Degree of protection (IP), front side | IP20 |
ETIM - Technical features
Version as main switch | Yes |
---|---|
Version as maintenance-/service switch | Yes |
Version as safety switch | Yes |
Version as emergency stop installation | No |
Version as reversing switch | Yes |
Number of switches | 1 |
Motor drive optional | No |
Motor drive integrated | Yes |
Voltage release optional | No |
Device construction | Built-in device fixed built-in technique |
Type of control element | Other |
Interlockable | Yes |
Type of electrical connection of main circuit | Bolt connection |
Logistics
GTIN/EAN | 3596032903503 |
---|---|
Customs number | 8536508090 |
Price unit | PC |
Weight of the packing unit | 240 |
Norms
Conformity to standards | IEC |
---|
Technical Characteristics
Control operator | RTSE |
---|---|
Number of poles | 4 |
Rated current | 4000 |
Type | Class PC |
Frame size | dH |