U3Ryb25nIFBvaW50cw==
-
U21hcnQgc2Vuc29ycw==
-
QWNjdXJhdGU=
RnVuY3Rpb24=
Classification
| UNSPSC | 83101808 |
|---|---|
| ETIM Class | EC002048 |
| IGCC | 6042 |
Commerce
| Description | Split-core AC current sensors TR-14 class 1 used with DIRIS Digiware, DIRIS A-40, DIRIS B device, they make it possible to perform measurements with guaranteed accuracy |
|---|---|
| Effective date | 2018-06-01 |
| Offer Life Cycle Code | 40 |
| Country of origin | FR |
ETIM - Electrical characteristics
| Rated primary current [A] | 160 |
|---|---|
| Rated secondary current [A] | 0.1 |
| Rated secondary apparent power [VA] | 0.1 |
| Accuracy class | 0.5 |
| Overcurrent limiting factor | FS 10 |
| Calibrated | Yes |
ETIM - Mechanical characteristics
| With contact protection | Yes |
|---|---|
| Height opening [mm] | 14..14 |
| Width opening [mm] | 14..14 |
| Opening diameter [mm] | 14 |
| Snap mounting | Yes |
| With copper rail | Yes |
| Secondary connection | Plug-in connection |
ETIM - Technical features
| Model | Attachable current transformer |
|---|---|
| Number of primary inputs | 1 |
Logistics
| GTIN/EAN | 3596033018343 |
|---|---|
| Customs number | 8504312990 |
| Price unit | PC |
| Weight of the packing unit [kg] | 0.842 |
| Length of the packing unit [m] | 0.04 |
| Width of the packing unit [m] | 0.12 |
| Depth of the packing unit [m] | 0.12 |
Norms
| Conformity to standards |
|
|---|
Technical Characteristics
| Model | TR |
|---|---|
| Opening | 14 |
| Rated current [A] | 160 |
| Secondary rated current | RJ12 |
| Function | Current measurement |
| Type of current | AC |
| Type of product | Split core |
| Internal diameter | 14x15 |
| Secondary Output | Voltage |
| Accuracy class | 1 |
| Type of connection | RJ12 |
| Conformity to standards |
|
| Customisable | No |
