U3Ryb25nIFBvaW50cw==

  • UmVsaWFiaWxpdHkgYW5kIHBlcmZvcm1hbmNl

  • U2FmZXR5IG9mIHByb3BlcnR5IGFuZCBwZXJzb25uZWw=

  • U2ltcGxpY2l0eQ==

  • RWFzeSB0byBpbnN0YWxs

RnVuY3Rpb24=

U0lSQ08gYXJlIG1hbnVhbGx5IG9yIHJlbW90ZWx5IG9wZXJhdGVkIG11bHRpcG9sYXIgbG9hZCBicmVhayBzd2l0Y2hlcy48YnIgLz4NClRoZXkgbWFrZSBhbmQgYnJlYWsgdW5kZXIgbG9hZCBjb25kaXRpb25zIGFuZCBwcm92aWRlIHNhZmUgaXNvbGF0aW9uLjxiciAvPg0KU0lSQ0/CoGFyZSBkZXNpZ25lZCBmb3IgNDE1IFZBQyBhbmQgREMgbG93IHZvbHRhZ2UgZWxlY3RyaWNhbCBjaXJjdWl0cy4=

Classification
UNSPSC 39122233
ETIM Class EC000216
IGCC 5290
Commerce
Effective date 2009-06-17
Country of origin FR
Length of the product unit 0.482
Width of the product unit 0.695
Depth of the product unit 0.514
ETIM - Electrical characteristics
Max. rated operation voltage Ue AC [V] 500
Rated operating voltage [V] 400..500
Rated permanent current Iu [A] 5000
Rated permanent current at AC-23, 400 V [A] 1800
Rated permanent current at AC-21, 400 V [A] 5000
Rated short-time withstand current lcw [kA] 75
Rated operation power at AC-23, 400 V [kW] 710
Switching power at 400 V [kW] 710
Number of poles 4
ETIM - Mechanical characteristics
Suitable for floor mounting Yes
Suitable for front mounting 4-hole No
Suitable for front mounting centre No
Suitable for distribution board installation No
Suitable for intermediate mounting Yes
Colour control element Other
Degree of protection (IP), front side IP20
ETIM - Technical features
Version as main switch Yes
Version as maintenance-/service switch Yes
Version as safety switch Yes
Version as emergency stop installation Yes
Version as reversing switch No
Number of switches 1
Motor drive optional No
Motor drive integrated No
Voltage release optional No
Device construction Built-in device fixed built-in technique
Type of control element Other
Interlockable Yes
Type of electrical connection of main circuit Bolt connection
Logistics
GTIN/EAN 3596031966486
Customs number 8536508090
Price unit PC
Weight of the packing unit 134.5
Length of the packing unit 0.6
Width of the packing unit 0.8
Depth of the packing unit 0.6
Norms
Conformity to standards IEC
Technical Characteristics
Control operator Direct : V0 / External : V0
Number of poles 4
Rated voltage 415 VAC / 500 VDC
Rated current 5000
Type Front Operation
Frame size B9

Resources & Documentation