U3Ryb25nIFBvaW50cw==
-
UmVsaWFiaWxpdHkgYW5kIHBlcmZvcm1hbmNl
-
U2FmZXR5IG9mIHByb3BlcnR5IGFuZCBwZXJzb25uZWw=
-
U2ltcGxpY2l0eQ==
-
RWFzeSB0byBpbnN0YWxs
RnVuY3Rpb24=
Classification
| UNSPSC | 39122233 |
|---|---|
| ETIM Class | EC000216 |
| IGCC | 5290 |
Commerce
| Description | Manually operated Load break switch SIRCO frame B7 with 4 poles, 1250A, 415VAC/500VDC frontal direct operation with handle type J1 or frontal external operation with handle type S4. Delivered without handle |
|---|---|
| Effective date | 2001-12-13 |
| Offer Life Cycle Code | 40 |
| Country of origin | FR |
Environmental Sustainability
| Climate change - Total - Cradle to Grave [kg CO₂ eq.] | 1938 |
|---|---|
| Climate change - Total - Cradle to Gate [kg CO₂ eq.] | 95 |
| SVHC > 0.1 mass percentage? | No |
| RoHS applicable? | Yes |
ETIM - Electrical characteristics
| Max. rated operation voltage Ue AC [V] | 500 |
|---|---|
| Rated operating voltage [V] | 400..500 |
| Rated permanent current Iu [A] | 1250 |
| Rated permanent current at AC-23, 400 V [A] | 1250 |
| Rated permanent current at AC-21, 400 V [A] | 1250 |
| Rated short-time withstand current lcw [kA] | 50 |
| Rated operation power at AC-23, 400 V [kW] | 750 |
| Switching power at 400 V [kW] | 750 |
| Conditioned rated short-circuit current Iq [kA] | 50 |
| Number of poles | 4 |
ETIM - Mechanical characteristics
| Suitable for floor mounting | No |
|---|---|
| Suitable for front mounting 4-hole | No |
| Suitable for front mounting centre | No |
| Suitable for distribution board installation | No |
| Suitable for intermediate mounting | Yes |
| Colour control element | Other |
| Degree of protection (IP), front side | IP20 |
| Width [mm] | 492 |
| Height [mm] | 288 |
| Depth [mm] | 140 |
ETIM - Technical features
| Version as main switch | Yes |
|---|---|
| Version as maintenance-/service switch | Yes |
| Version as safety switch | Yes |
| Version as emergency stop installation | Yes |
| Version as reversing switch | No |
| Number of switches | 1 |
| Motor drive optional | No |
| Motor drive integrated | No |
| Voltage release optional | No |
| Device construction | Built-in device fixed built-in technique |
| Type of control element | Other |
| Interlockable | Yes |
| Type of electrical connection of main circuit | Bolt connection |
Logistics
| GTIN/EAN | 3596031606214 |
|---|---|
| Customs number | 8536508000 |
| Price unit | PC |
| Weight of the packing unit [kg] | 15.84 |
| Length of the packing unit [m] | 0.55 |
| Width of the packing unit [m] | 0.41 |
| Depth of the packing unit [m] | 0.29 |
Norms
| Conformity to standards | IEC |
|---|
Technical Characteristics
| Height [mm] | 288 |
|---|---|
| Width [mm] | 492 |
| Depth [mm] | 140 |
| Weight [kg] | 15.84 |
| Control operator | Direct : C2 / External : S4 |
| Number of poles | 4 |
| Rated voltage | 415 VAC / 500 VDC |
| Rated current [A] | 1250 |
| Type | Front Operation |
| Frame size | B7 |
