Function
SURGYS E10 surge arresters are designed to protect installations connected to single-phase, three phase or DC networks against industrial operation surges. They act against transient surges due to lightning.
=-=-=-=-=-=- System =-=-=-=-=-=-
Fill rate E-Order Common | 17 |
---|---|
Fill rate E-Order Selection | 75 |
Classification
UNSPSC | 39121620 |
---|---|
ETIM Class | EC000941 |
IGCC | 4951 |
Commerce
Effective date | 2006-02-27 |
---|---|
Obsolescence date | 2021-07-31 |
Production ban date | 2021-12-31 |
Country of origin | CN |
Discount Policy | 1CG30 |
Discount Policy Label | SURGYS SURGE ARREST. |
ETIM - Electrical characteristics
Nominal discharge surge current (8/20) [kA] | 5 |
---|---|
Max. discharge surge current (8/20) [kA] | 10 |
Nominal voltage DC [V] | 12 |
Max. continuous voltage AC [V] | 12 |
Voltage protection level [kV] | 1.3 |
Short-circuit breaking capacity (Isccr) [kA] | 25 |
Integrated backup fuse | No |
With remote signalling contact | Yes |
Category type 2 | Yes |
ETIM - Mechanical characteristics
Max. conductor cross section solid (solid, stranded) [mm²] | 25 |
---|---|
Max. conductor cross section flexible (fine-strand) [mm²] | 25 |
Degree of protection (IP) | IP20 |
ETIM - Technical features
System configuration IT | No |
---|---|
System configuration TN | No |
System configuration TN-C | No |
System configuration TN-C-S | No |
System configuration TN-S | No |
System configuration TT | No |
System configuration other | No |
Logistics
GTIN/EAN | 3596031819539 |
---|---|
Customs number | 8535400090 |
Price unit | PC |
Weight of the packing unit | 0.11 |
Length of the packing unit | 0.073 |
Width of the packing unit | 0.08 |
Depth of the packing unit | 0.102 |
Norms
Conformity to standards | IEC |
---|
Technical Characteristics
Number of poles | 2 |
---|---|
Network type | DC |
Protection type | Type 2+3 |
Rated voltage | 12 VDC |
Size | 2 Modules |