Function

SURGYS E10 surge arresters are designed to protect installations connected to single-phase, three phase or DC networks against industrial operation surges. They act against transient surges due to lightning.

=-=-=-=-=-=- System =-=-=-=-=-=-
Fill rate E-Order Common 29
Fill rate E-Order Selection 75
Classification
UNSPSC 39121620
ETIM Class EC000941
IGCC 4951
Commerce
Effective date 2009-08-31
Country of origin CN
Discount Policy 1CG30
Discount Policy Label SURGYS SURGE ARREST.
ETIM - Electrical characteristics
Nominal discharge surge current (8/20) [kA] 5
Max. discharge surge current (8/20) [kA] 10
Nominal voltage AC [V] 230
Voltage protection level [kV] 1.5
Short-circuit breaking capacity (Isccr) [kA] 25
Integrated backup fuse No
With remote signalling contact Yes
Category type 2 Yes
ETIM - Mechanical characteristics
Max. conductor cross section solid (solid, stranded) [mm²] 25
Max. conductor cross section flexible (fine-strand) [mm²] 25
Degree of protection (IP) IP20
ETIM - Technical features
System configuration IT No
System configuration TN Yes
System configuration TN-C No
System configuration TN-C-S No
System configuration TN-S Yes
System configuration TT Yes
System configuration other No
Logistics
GTIN/EAN 3596031972548
Customs number 8535400090
Price unit PC
Weight of the packing unit 0.365
Length of the packing unit 0.09
Width of the packing unit 0.205
Depth of the packing unit 0.11
Norms
Conformity to standards IEC
Technical Characteristics
Number of poles 4
Network type DC
Protection type Type 2+3
Rated voltage 400 VAC
Size 4 Modules