Strong Points
Function
SIRCOVER ATS Bypass switches are manual 12 + 4 pole transfer switches with positive break indication. They are designed to isolate ATS type electrical equipment (automatic transfer switch) or UPS, with minimum interruption to the load supply. Integrating a SOCOMEC transfer switch into the installation enables source selection when in Bypass.
References
Reference | Rated current | Number of poles | Frame size | Control operator | Type | Select |
---|---|---|---|---|---|---|
41009813 | 125 | 4 + 12 | B3 | Manual Bypass I-0-II | MTSE | |
41009816 | 160 | 4 + 12 | B3 | Manual Bypass I-0-II | MTSE | |
41009825 | 250 | 4 + 12 | B4 | Manual Bypass I-0-II | MTSE | |
41009840 | 400 | 4 + 12 | B4 | Manual Bypass I-0-II | MTSE | |
41009863 | 630 | 4 + 12 | B5 | Manual Bypass I-0-II | MTSE | |
41009880 | 800 | 4 + 12 | B6 | Manual Bypass I-0-II | MTSE | |
41009881 | 1000 | 4 + 12 | B6 | Manual Bypass I-0-II | MTSE | |
41009882 | 1250 | 4 + 12 | B6 | Manual Bypass I-0-II | MTSE | |
41009886 | 1600 | 4 + 12 | B7 | Manual Bypass I-0-II | MTSE |
Advantages
Stable positions
SIRCOVER ATS Bypass switches have 3 stable positions which are not affected by voltage fluctuations or vibrations.
On-load switching
Thanks to its AC-22 characteristics, tested in accordance with standard IEC 60947-3, the SIRCOVER ATS Bypass enables on-load switching.
Secured breaking
Simultaneous upstream and downstream isolation with positive break indication.
A complete solution
The SIRCOVER ATS Bypass is a single product offering a genuine solution incorporating both an equipment isolation function and a switching function.