Strong Points
-
Stable positions
-
On-load switching
-
Secured breaking
-
A complete solution
Function
SIRCOVER ATS Bypass switches are manual 12 + 4 pole transfer switches with positive break indication. They are designed to isolate ATS type electrical equipment (automatic transfer switch) or UPS, with minimum interruption to the load supply. Integrating a SOCOMEC transfer switch into the installation enables source selection when in Bypass.
Classification
UNSPSC | 39122205 |
---|---|
ETIM Class | EC000216 |
IGCC | 5177 |
Commerce
Effective date | 2006-09-06 |
---|---|
Country of origin | FR |
Discount Policy | 1CH32 |
Discount Policy Label | SIRCOVER up to 630A |
Length of the product unit | 0.235 |
Width of the product unit | 0.85 |
Depth of the product unit | 0.193 |
ETIM - Electrical characteristics
Rated permanent current Iu | 630 |
---|---|
Number of poles | 4 |
Rated operating voltage | 400..690 |
Max. rated operation voltage Ue AC | 1000 |
ETIM - Mechanical characteristics
Degree of protection (IP), front side | IP20 |
---|---|
Suitable for floor mounting | No |
Suitable for front mounting 4-hole | No |
Suitable for front mounting centre | No |
Suitable for distribution board installation | No |
Suitable for intermediate mounting | Yes |
ETIM - Technical features
Number of switches | 3 |
---|---|
Interlockable | Yes |
Motor drive integrated | No |
Type of electrical connection of main circuit | Bolt connection |
Version as emergency stop installation | No |
Type of control element | Door coupling rotary drive |
Version as main switch | Yes |
Version as safety switch | Yes |
Version as maintenance-/service switch | Yes |
Colour control element | Black |
Motor drive optional | No |
Voltage release optional | No |
Device construction | Built-in device fixed built-in technique |
Version as reversing switch | Yes |
Logistics
GTIN/EAN | 3596031847358 |
---|---|
Customs number | 8536508090 |
Price unit | PC |
Weight of the packing unit | 27.5 |
Norms
Conformity to standards | IEC |
---|
Technical Characteristics
Control operator | Manual Bypass I-0-II |
---|---|
Number of poles | 4 + 12 |
Rated current | 630 |
Type | MTSE |
Frame size | B5 |