U3Ryb25nIFBvaW50cw==

  • U2FmZXR5IHRoYW5rcyB0byB2aXNpYmxlIGJyZWFraW5n

  • TW9kdWxhcml0eQ==

RnVuY3Rpb24=

U0lERVIgbG9hZCBicmVhayBzd2l0Y2hlcyBhcmUgbWFudWFsbHkgb3BlcmF0ZWQgMyBvciA0LXBvbGUgbG9hZCBicmVhayBzd2l0Y2hlcy48YnIgLz4NClRoZXkgbWFrZSBhbmQgYnJlYWsgdW5kZXIgbG9hZCBjb25kaXRpb25zIGFuZCBwcm92aWRlIHNhZmV0eSBpc29sYXRpb24gZm9yIGFueSBsb3cgdm9sdGFnZSBjaXJjdWl0Lg==

Classification

UNSPSC 39122233
ETIM Class EC000216
IGCC 5290

Commerce

Description Manual Load break switch with visible breaking SIDER new design with 4 poles 125A 690VAC-500VDC frontal/lateral direct operation with handle type F2 or frontal/lateral external operation with handle type S2. Delivered without handle
Effective date 2003-11-24
Offer Life Cycle Code 40
Country of origin FR

ETIM - Electrical characteristics

Max. rated operation voltage Ue AC [V] 690
Rated operating voltage [V] 400..690
Rated permanent current Iu [A] 125
Rated permanent current at AC-23, 400 V [A] 125
Rated permanent current at AC-21, 400 V [A] 125
Rated short-time withstand current lcw [kA] 7
Rated operation power at AC-23, 400 V [kW] 63
Switching power at 400 V [kW] 63
Conditioned rated short-circuit current Iq [kA] 100
Number of poles 4

ETIM - Mechanical characteristics

Suitable for floor mounting No
Suitable for front mounting 4-hole Yes
Suitable for front mounting centre No
Suitable for distribution board installation No
Suitable for intermediate mounting Yes
Colour control element Other
Degree of protection (IP), front side IP20
Width [mm] 184
Height [mm] 162
Depth [mm] 137

ETIM - Technical features

Version as main switch Yes
Version as maintenance-/service switch Yes
Version as safety switch Yes
Version as emergency stop installation Yes
Version as reversing switch No
Number of switches 1
Motor drive optional No
Motor drive integrated No
Voltage release optional No
Device construction Built-in device fixed built-in technique
Type of control element Other
Interlockable Yes
Type of electrical connection of main circuit Bolt connection

Logistics

GTIN/EAN 3596031723669
Customs number 8536508000
Price unit PC
Weight of the packing unit [kg] 2.2
Length of the packing unit [m] 0.21
Width of the packing unit [m] 0.22
Depth of the packing unit [m] 0.35

Norms

Conformity to standards IEC

Technical Characteristics

Height [mm] 162
Width [mm] 184
Depth [mm] 137
Weight [kg] 2.2
Control operator Direct : F2 / External : S2
Number of poles 4
Rated voltage 690 VAC - 500 VDC
Rated current [A] 125
Type Front or lateral operation

Documentation

  • PDF
    SIDER - Load break switches for power distribution
    Select
  • PDF
    Load break switches
    Select
  • PDF
    SIDER & SIDER ND_UE declaration
    Select

References

SIDER is available in 64 versions

Item Type Rated current [A] Number of poles Frame size Control operator Rated voltage Select
29053013 Lateral operation 125 3 3 Direct : F2 / External : S2 690 VAC - 500 VDC
29153012 Lateral right operation 125 3 Direct : F2 / External : S2 690 VAC - 500 VDC
29213012 Front or lateral operation 125 3 Direct : F2 / External : S2 690 VAC - 500 VDC
29154012 Lateral right operation 125 4 Direct : F2 / External : S2 690 VAC - 500 VDC
29053020 Lateral operation 200 3 4 Direct : F2 / External : S2 690 VAC - 500 VDC
29153021 Lateral right operation 200 3 Direct : F2 / External : S2 690 VAC - 500 VDC
29213020 Front or lateral operation 200 3 Direct : F2 / External : S2 690 VAC - 500 VDC
29154021 Lateral right operation 200 4 Direct : F2 / External : S2 690 VAC - 500 VDC
29214020 Front or lateral operation 200 4 Direct : F2 / External : S2 690 VAC - 500 VDC
29103025 Lateral left operation 250 3 Direct : F2 / External : S2 690 VAC - 500 VDC
29213025 Front or lateral operation 250 3 Direct : F2 / External : S2 690 VAC - 500 VDC
29153025 Lateral right operation 250 3 Direct : F2 / External : S2 690 VAC - 500 VDC
29154025 Lateral right operation 250 4 Direct : F2 / External : S2 690 VAC - 500 VDC
29214025 Front or lateral operation 250 4 Direct : F2 / External : S2 690 VAC - 500 VDC
29153031 Lateral right operation 315 3 Direct : F2 / External : S2 690 VAC - 500 VDC
29213031 Front or lateral operation 315 3 Direct : F2 / External : S2 690 VAC - 500 VDC
29214031 Front or lateral operation 315 4 Direct : F2 / External : S2 690 VAC - 500 VDC
29053040 Lateral operation 400 3 5 Direct : F2 / External : S2 690 VAC - 500 VDC
29153041 Lateral right operation 400 3 Direct : F2 / External : S2 690 VAC - 500 VDC
29213041 Front or lateral operation 400 3 Direct : F2 / External : S2 690 VAC - 500 VDC
29154041 Lateral right operation 400 4 Direct : F2 / External : S2 690 VAC - 500 VDC
29214041 Front or lateral operation 400 4 Direct : F2 / External : S2 690 VAC - 500 VDC
29053050 Lateral operation 500 3 5 Direct : F2 / External : S2 690 VAC - 500 VDC
29153051 Lateral right operation 500 3 Direct : F2 / External : S2 690 VAC - 500 VDC
29213051 Front or lateral operation 500 3 Direct : F2 / External : S2 690 VAC - 500 VDC
29154051 Lateral right operation 500 4 Direct : F2 / External : S2 690 VAC - 500 VDC
29214051 Front or lateral operation 500 4 Direct : F2 / External : S2 690 VAC - 500 VDC
29003063 Front operation 630 3 6 Direct : J3 / External : S3 690 VAC - 500 VDC
29053063 Lateral operation 630 3 6 Direct : J3 / External : S3 690 VAC - 500 VDC
29004063 Front operation 630 4 6 Direct : J3 / External : S3 690 VAC - 500 VDC
29054063 Lateral operation 630 4 6 Direct : J3 / External : S3 690 VAC - 500 VDC
29003080 Front operation 800 3 6 Direct : J3 / External : S3 690 VAC - 500 VDC
29053080 Lateral operation 800 3 6 Direct : J3 / External : S3 690 VAC - 500 VDC
29004080 Front operation 800 4 6 Direct : J3 / External : S3 690 VAC - 500 VDC
29054080 Lateral operation 800 4 6 Direct : J3 / External : S3 690 VAC - 500 VDC
29003121 Front operation 1250 3 7a Direct : J4 / External : S4 690 VAC - 500 VDC
29053120 Lateral operation 1250 3 7a Direct : J4 / External : S4 690 VAC - 500 VDC
29004120 Front operation 1250 4 7a Direct : J3 / External : S3 690 VAC - 500 VDC
29054120 Lateral operation 1250 4 7a Direct : J3 / External : S3 690 VAC - 500 VDC
29003160 Front operation 1600 3 7b Direct : J3 / External : S3 690 VAC - 500 VDC
29053160 Lateral operation 1600 3 7b Direct : J3 / External : S3 690 VAC - 500 VDC
29004160 Front operation 1600 4 7b Direct : J3 / External : S3 690 VAC - 500 VDC
29003120 Front operation 1250 3 7a Direct : J3 / External : S3 690 VAC - 500 VDC
29054160 Lateral operation 1600 4 7b Direct : J3 / External : S3 690 VAC - 500 VDC
29013181 Front operation 1800 3 7c Direct : J4 / External : S4 690 VAC - 500 VDC
29013201 Front operation 2000 3 2x7a Direct : J4 / External : S4 690 VAC - 500 VDC
29216020 Front or lateral operation 200 6 Direct : F2 / External : S2 690 VAC - 500 VDC
29203012 Lateral left operation 125 3 Direct : F2 / External : S2 690 VAC - 500 VDC
29204012 Lateral left operation 125 4 Direct : F2 / External : S2 690 VAC - 500 VDC
29103021 Lateral left operation 200 3 Direct : F2 / External : S2 690 VAC - 500 VDC
29013251 Front operation 2500 3 2x7a Direct : J4 / External : S4 690 VAC - 500 VDC
29203021 Lateral left operation 200 3 Direct : F2 / External : S2 690 VAC - 500 VDC
29204021 Lateral left operation 200 4 Direct : F2 / External : S2 690 VAC - 500 VDC
29203024 Lateral left operation 250 3 Direct : F2 / External : S2 690 VAC - 500 VDC
29203025 Lateral left operation 250 3 Direct : F2 / External : S2 690 VAC - 500 VDC
29204025 Lateral left operation 250 4 Direct : F2 / External : S2 690 VAC - 500 VDC
29103041 Lateral left operation 400 3 Direct : F2 / External : S2 690 VAC - 500 VDC
29203041 Lateral left operation 400 3 Direct : F2 / External : S2 690 VAC - 500 VDC
29104041 Lateral left operation 400 4 Direct : F2 / External : S2 690 VAC - 500 VDC
29204041 Lateral left operation 400 4 Direct : F2 / External : S2 690 VAC - 500 VDC
29204051 Lateral left operation 500 4 Direct : F2 / External : S2 690 VAC - 500 VDC
29056013 Lateral operation 125 6 3 Direct : F2 / External : S2 690 VAC - 500 VDC
29056020 Lateral operation 200 6 4 Direct : F2 / External : S2 690 VAC - 500 VDC
29013321 Front operation 3200 3 2x7b Direct : J4 / External : S4 690 VAC - 500 VDC