Function

SIDER are manually operated 3 or 4-pole load break switches.
They make and break under load conditions and provide safe isolation for any low voltage circuit.

=-=-=-=-=-=- System =-=-=-=-=-=-
Fill rate E-Order Common 100
Fill rate E-Order Selection 100
Classification
UNSPSC 39122233
ETIM Class EC000216
IGCC 5290
Commerce
Effective date 1988-04-15
Country of origin FR
Discount Policy 1CA40
Discount Policy Label SIDER
Length of the product unit 0.32
Width of the product unit 0.475
Depth of the product unit 0.201
Weight 11.8
ETIM - Electrical characteristics
Max. rated operation voltage Ue AC [V] 690
Rated operating voltage [V] 400..690
Rated permanent current Iu [A] 800
Rated permanent current at AC-23, 400 V [A] 800
Rated permanent current at AC-21, 400 V [A] 800
Rated short-time withstand current lcw [kA] 26
Rated operation power at AC-23, 400 V [kW] 475
Switching power at 400 V [kW] 475
Conditioned rated short-circuit current Iq [kA] 70
Number of poles 4
ETIM - Mechanical characteristics
Suitable for floor mounting No
Suitable for front mounting 4-hole Yes
Suitable for front mounting centre No
Suitable for distribution board installation No
Suitable for intermediate mounting Yes
Colour control element Other
Degree of protection (IP), front side IP20
ETIM - Technical features
Version as main switch Yes
Version as maintenance-/service switch Yes
Version as safety switch Yes
Version as emergency stop installation Yes
Version as reversing switch No
Number of switches 1
Motor drive optional No
Motor drive integrated No
Voltage release optional No
Device construction Built-in device fixed built-in technique
Type of control element Other
Interlockable Yes
Type of electrical connection of main circuit Bolt connection
Logistics
GTIN/EAN 3596031143214
Customs number 8536508090
Price unit PC
Weight of the packing unit 11.8
Length of the packing unit 0.219
Width of the packing unit 0.172
Depth of the packing unit 0.298
Norms
Conformity to standards IEC
Technical Characteristics
Control operator Direct : J3 / External : S3
Number of poles 4
Rated voltage 690 VAC - 500 VDC
Rated current 800
Type Lateral operation
Frame size 6