Strong Points

Function

FUSERBLOC are manually operated multipolar fuse combination switches. They make and break on load and provide safety isolation and protection against overcurrent for any low voltage electrical circuit.

References

Reference Rated current Number of poles Fuse size Type Frame size Select
36413000 20 3 A1 I-0-Test 0
36414000 20 3+NC A1 I-0-Test 0
36415000 20 3+NP A1 I-0-Test 0
38412003 32 2 A1 I-0-Test 11
36413001 32 3 A1 I-0-Test 0
38413003 32 3 A1 I-0-Test 11
36414001 32 3+NC A1 I-0-Test 0
36415001 32 3+NP A1 I-0-Test 0
38416003 32 4 A1 I-0-Test 11
38412006 63 2 A2-A3 I-0-Test 12
38413006 63 3 A2-A3 I-0-Test 12
38416006 63 4 A2-A3 I-0-Test 12
38416008 80 4 A2-A3 I-0-Test 12
38412010 100 2 A4 I-0-Test 13
38413010 100 3 A4 I-0-Test 13
38416010 100 4 A4 I-0-Test 13
38412012 125 2 A4C I-0-Test 13A
38412014 160 2 A4C I-0-Test 13A
38412015 160 2 A4 I-0-Test 14
38412016 160 2 B1-B2 I-0-Test 14
38413014 160 3 A4C I-0-Test 13A
38413015 160 3 A4 I-0-Test 14
38413016 160 3 B1-B2 I-0-Test 14
38416014 160 4 A4C I-0-Test 13A
38416015 160 4 A4 I-0-Test 14
38416016 160 4 B1-B2 I-0-Test 14
38412019 200 2 A4C I-0-Test 13A
38412021 200 2 B1-B2 I-0-Test 15
38413019 200 3 A4C I-0-Test 13A
38413021 200 3 B1-B2 I-0-Test 15
38416019 200 4 A4C I-0-Test 13A
38416021 200 4 B1-B2 I-0-Test 15
38412024 250 2 B1-B3 I-0-Test 15
38413024 250 3 B1-B3 I-0-Test 15
38416024 250 4 B1-B3 I-0-Test 15
38412032 315 2 B1-B3 I-0-Test 16
38413032 315 3 B1-B3 I-0-Test 16
38416032 315 4 B1-B3 I-0-Test 16
38412038 400 2 B1-B4 I-0-Test 16
38412039 400 2 B1-B4 I-0-Test 16
38413038 400 3 B1-B4 I-0-Test 16
38413039 400 3 B1-B4 I-0-Test 16
38416038 400 4 B1-B4 I-0-Test 16
38416039 400 4 B1-B4 I-0-Test 16
38212063 630 2 C1-C2 I-0 17
38213063 630 3 C1-C2 I-0 17
38216063 630 4 C1-C2 I-0 17
38212080 800 2 C3 I-0 17
38213080 800 3 C3 I-0 17
38216080 800 4 C3 I-0 17
38212120 1250 2 D1 I-0 18
38213120 1250 3 D1 I-0 18
38216120 1250 4 D1 I-0 18

Advantages

Improved safety

- Complete fuse section with double break per pole (upper and lower fuse).
- Fully visible cut-off
- IP2X protection from 32A on the front side with terminal shrouds

High breaking capacity

Protection against overloads and short-circuits with high breaking capacity fuses (100 kA rms)

Specific functionalities for simplified use

- TEST position for testing control circuits without energising the power poles using U-type auxiliary contacts. In TEST position, the enclosure door can be opened.
- Mechanical or electronic fuse melting detection system (see DDMM or FMD)

Resources & Documentation

Assistance

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files,  and more.

Questions?

 Installation, commissioning, maintenance, product selection, software updates: we can help!

Associated products