Function

FUSERBLOC BS 88 units with right front-side operation are manually-operated multipole fuse load break switches.
They provide make and break on load and safety isolation and protection against overcurrent for any low voltage electrical circuit.
This range is available in direct and external operation, in 2, 3 and 4 poles and up to 1250 A.

=-=-=-=-=-=- System =-=-=-=-=-=-
Fill rate E-Order Common 100
Fill rate E-Order Selection 100
Classification
UNSPSC 39122233
ETIM Class EC001040
IGCC 5291
Commerce
Effective date 2001-11-13
Country of origin FR
Discount Policy 1CC44
Discount Policy Label FUSERBLOC MODUL BS
Length of the product unit 0.195
Width of the product unit 0.61
Depth of the product unit 0.146
Weight 4.657
ETIM - Electrical characteristics
Max. rated operation voltage Ue AC [V] 690
Rated permanent current Iu [A] 250
Rated operation power at AC-23, 400 V [kW] 132
Conditioned rated short-circuit current Iq [kA] 80
Number of poles 4
ETIM - Mechanical characteristics
Cable entry Top/bottom
Equipped with connectors No
Suitable for floor mounting Yes
Suitable for front mounting Yes
Suitable for busbar mounting No
Degree of protection (IP), front side IP20
ETIM - Technical features
Version as main switch Yes
Version as safety switch Yes
Suitable for fuses Shape B1-B3
With error protection No
Type of electrical connection of main circuit Bolt connection
Type of control element Long turning handle
Position control element Front side
Motor drive optional No
Motor drive integrated No
Version as emergency stop installation Yes
Logistics
GTIN/EAN 3596031601547
Customs number 8536309090
Price unit PC
Weight of the packing unit 4.657
Length of the packing unit 0.204
Width of the packing unit 0.225
Depth of the packing unit 0.339
Norms
Conformity to standards IEC
Technical Characteristics
Control operator Direct : H12 / External : S2
Fuse size B1-B3
Number of poles 4
Rated current 250
Type I-0-Test
Frame size 15

Resources & Documentation