Function
FUSERBLOC BS 88 units with right front-side operation are manually-operated multipole fuse load break switches.
They provide make and break on load and safety isolation and protection against overcurrent for any low voltage electrical circuit.
This range is available in direct and external operation, in 2, 3 and 4 poles and up to 1250 A.
=-=-=-=-=-=- System =-=-=-=-=-=-
Fill rate E-Order Common | 100 |
---|---|
Fill rate E-Order Selection | 80 |
Classification
UNSPSC | 39122233 |
---|---|
ETIM Class | EC001040 |
IGCC | 5291 |
Commerce
Effective date | 1991-07-05 |
---|---|
Obsolescence date | 2023-06-30 |
Production ban date | 2023-12-30 |
Country of origin | FR |
Discount Policy | 1CC44 |
Discount Policy Label | FUSERBLOC MODUL BS |
Length of the product unit | 0.118 |
Width of the product unit | 0.133 |
Depth of the product unit | 0.118 |
Weight | 1.12 |
ETIM - Electrical characteristics
Max. rated operation voltage Ue AC [V] | 690 |
---|---|
Rated permanent current Iu [A] | 63 |
Rated operation power at AC-23, 400 V [kW] | 63 |
Conditioned rated short-circuit current Iq [kA] | 100 |
Number of poles | 3 |
ETIM - Mechanical characteristics
Cable entry | Top/bottom |
---|---|
Equipped with connectors | No |
Suitable for floor mounting | Yes |
Suitable for front mounting | Yes |
Suitable for busbar mounting | No |
Degree of protection (IP), front side | IP20 |
ETIM - Technical features
Version as main switch | Yes |
---|---|
Version as safety switch | Yes |
With error protection | No |
Type of electrical connection of main circuit | Frame clamp |
Type of control element | Rocker lever |
Position control element | Right |
Motor drive optional | No |
Motor drive integrated | No |
Version as emergency stop installation | Yes |
Logistics
GTIN/EAN | 3596031179329 |
---|---|
Customs number | 8536303099 |
Price unit | PC |
Weight of the packing unit | 1.12 |
Length of the packing unit | 0.179 |
Width of the packing unit | 0.108 |
Depth of the packing unit | 0.128 |
Norms
Conformity to standards | IEC |
---|
Technical Characteristics
Fuse size | A2-A3 |
---|---|
Number of poles | 3 |
Rated current | 63 |
Type | I-0 |
Frame size | 2 |