Strong Points
Function
The CTP protects people and equipment from the dangers of opening the secondary circuit of a CT.
Conformity to standards
NF C 15-100 articles 473.1.4-556.3
GAM EG 13.C (military standard)
References
CTP: Automatic CT short-circuiting device is available in X versions
Item | Type | Model | Size | Select |
---|---|---|---|---|
49900521 | Limit 21V | 1/5A | IP55 (casing) | |
49900525 | Limit 22 V | 1/5A | IP55 (casing) |
Advantages
Other regulations
- Decree n° 88-1056 from 14-11-88: protection of workers
- Complies with the Mines and Quarries decree n° 91-986