U3Ryb25nIFBvaW50cw==
RnVuY3Rpb24=
Classification
UNSPSC | 39121032 |
---|---|
ETIM Class | EC002295 |
IGCC | 4186 |
Commerce
Effective date | 1993-09-14 |
---|---|
Country of origin | FR |
ETIM - Technical features
Type of accessory/spare part | Installation mounting set |
---|---|
Accessory | Yes |
Spare part | Yes |
Logistics
GTIN/EAN | 3596031232871 |
---|---|
Customs number | 8504320090 |
Price unit | PC |
Weight of the packing unit | 0.085 |
Length of the packing unit | 0.065 |
Width of the packing unit | 0.05 |
Depth of the packing unit | 0.04 |
Technical Characteristics
Model | 1/5A |
---|---|
Size | IP55 (casing) |
Type | Limit 22 V |