Function
The CTP protects people and equipment from the dangers of opening the secondary circuit of a CT.
=-=-=-=-=-=- System =-=-=-=-=-=-
Fill rate E-Order Common | 33 |
---|
Classification
UNSPSC | 39121032 |
---|---|
ETIM Class | EC002295 |
IGCC | 4186 |
Commerce
Effective date | 1993-08-26 |
---|---|
Country of origin | FR |
Discount Policy | 1EA10 |
Discount Policy Label | CURRENT TRANSFORMER |
ETIM - Technical features
Type of accessory/spare part | Installation mounting set |
---|---|
Accessory | Yes |
Spare part | Yes |
Logistics
GTIN/EAN | 3596031232864 |
---|---|
Customs number | 8504318090 |
Price unit | PC |
Weight of the packing unit | 0.08 |
Length of the packing unit | 0.047 |
Width of the packing unit | 0.036 |
Depth of the packing unit | 0.045 |
Technical Characteristics
Model | 1/5A |
---|---|
Size | IP55 (casing) |
Type | Limit 21V |