Strong Points
-
RS485 (MODBUS) communication, M-Bus, Ethernet or pulse outputs
-
Multi-tariff
-
B+D module MID-certified
Function
The COUNTIS E1x is a modular energy meter displaying the energy (kWh, kVArh and kVA) and other measurements directly on its backlit LCD display. It is designed for single-phase load metering and is used for direct connections of up to 80 A.
Classification
UNSPSC | 41113708 |
---|---|
ETIM Class | EC001506 |
IGCC | 6341 |
Commerce
Effective date | 2008-12-09 |
---|---|
Obsolescence date | 2020-04-01 |
Production ban date | 2020-08-04 |
Country of origin | FR |
Discount Policy | 1EE10 |
Discount Policy Label | ENERGY METERS |
ETIM
Type of meter | Electronic |
---|---|
Nominal current (In) [A] | 63 |
Max. current (Imax) [A] | 1890 |
Nominal voltage (Un) N-L [V] | 184..276 |
Frequency [Hz] | 50..50 |
Accuracy class | B |
Pole type | Single phase |
Model | Direct measurement |
Energy type | Effective power |
Suitable for | Purchase |
Tariff type | One-tariff |
Measurement type load profile | No |
Escapement mechanism | No |
Calibrated | Yes |
Approval | Measuring Instruments Directive |
Pulse output | None |
Pulse type | D0 |
Pulse rate [Imp/kWh (kvarh)] | 10..10 |
Type of indication | Digital |
Mounting method | DRA (DIN-rail adapter) |
Width in number of modular spacings | 3 |
Type of interface | None |
EEC40 signature | No |
With lock code | Yes |
Degree of protection (IP) | IP20 |
Logistics
GTIN/EAN | 3596031946839 |
---|---|
Customs number | 9028301100 |
Price unit | PC |
Weight of the packing unit | 0.24 |
Length of the packing unit | 0.09 |
Width of the packing unit | 0.105 |
Depth of the packing unit | 0.135 |
Norms
Conformity to standards | IEC |
---|
Technical Characteristics
Application | Metering |
---|---|
Model | E10 |
Type | 1PH up to 63A |