Function

The COUNTIS E1x is a modular energy meter displaying the energy (kWh, kVArh and kVA) and other measurements directly on its backlit LCD display. It is designed for single-phase load metering and is used for direct connections of up to 80 A.

=-=-=-=-=-=- System =-=-=-=-=-=-
Fill rate E-Order Common 29
Fill rate E-Order Selection 50
Classification
UNSPSC 41113708
ETIM Class EC001506
IGCC 6341
Commerce
Effective date 2019-04-01
Country of origin IT
Discount Policy 1EE10
Discount Policy Label ENERGY METERS
ETIM - Electrical characteristics
Nominal current (In) [A] 80
Max. current (Imax) [A] 80
Nominal voltage (Un) N-L [V] 184..276
Nominal voltage (Un) L-L [V] 320..480
Frequency [Hz] 50..60
Accuracy class B
Pole type Single phase
Energy type Effective power and blind power
Suitable for Purchase/supply
Tariff type Two-tariff
Tariff control External
Measurement type load profile No
Calibrated Yes
Pulse output Electrical
Pulse type S0
Pulse rate [Imp/kWh (kvarh)] 10..10
ETIM - Mechanical characteristics
Escapement mechanism No
Mounting method DRA (DIN-rail adapter)
Width in number of modular spacings 2
With lock code No
Degree of protection (IP) IP51
ETIM - Technical features
Type of meter Electronic
Model Direct measurement
Approval Measuring Instruments Directive
Type of indication Digital
Type of interface None
EEC40 signature No
Logistics
GTIN/EAN 3596033073571
Customs number 9028301100
Price unit PC
Weight of the packing unit 0.24
Length of the packing unit 0.05
Width of the packing unit 0.105
Depth of the packing unit 0.09
Norms
Conformity to standards IEC
Technical Characteristics
Application Metering
Model E12
Type 1PH up to 80A, MID, double-tariff

Resources & Documentation