Strong Points

  • View more Created with sketchtool.

    Ready for installation in the enclosure of your choice

  • View more Created with sketchtool.

    High-performance switching

  • View more Created with sketchtool.

    Safe on-load transfer: I-0-II

Function

The ATyS d H is a three-phase transfer switch, 3 and 4 poles, designed for low voltage high power applications that require high-performance and fast reliable switching. The open transition transfer is performed on-load in line with IEC 60947-6-1 and GB/T 14048-11 standards (Class PC) with minimal power supply interruption to the load during transfer.
The ATyS d H is remote transfer switching equipment (RTSE) with an integrated dual power supply (DPS) that accepts remote orders through volt-free contacts.

Classification
Family L1 Code 1CB
Family L1 MOTORISED CHANGEOVER SWITCH
Family L2 Code 1CB74
Family L2 ATYS D H
Family L3 Code 1CB74R
Family L3 ATyS d H 5000A
UNSPSC 39122205
ETIM Class EC000216
IGCC 5177
Commerce
Effective date 2014-12-11
Country of origin KR
Discount Policy 1CB74
Discount Policy Label ATYS D H
Logistics
GTIN/EAN 3596032903541
Customs number 8536508090
Price unit PC
Weight of the packing unit 270
Length of the packing unit 1
Width of the packing unit 0.8
Depth of the packing unit 1.2
Norms
Conformity to standards IEC
Technical Characteristics
Control operator RTSE
Number of poles 4
Rated current 5000
Type Class PC
Frame size dH

Resources & Documentation