Skip to main content
Products
Close
Power Protection, Transfer & Distribution
Close
Load Break Switching (LBS)
Close
AC Switch disconnectors
DC & PV Switch disconnectors
Close
SIRCO MOT PV Motorised
Safety Enclosures
Close
Normal Atmospheres
Explosive Atmosphere
Transfer Switching Equipment (TSE)
Close
Manual Transfer Switches (MTSE)
Close
SIRCOVER I I+II II in metallic enclosure
Motorised Transfer Switches (RTSE)
Automatic Transfer Switches (ATSE)
Transfer Switching Controllers
Fuse Protection
Close
Fuse links
Fuse bases and fuse Holders
Fuse Combination Switches / Switch fuses
Surge Protection (SPD)
Differential Protection
Systems for Medical premises
Power Quality, Monitoring and Metering
Close
Multi Circuit Power Monitoring system
Close
Display and Control Interfaces
Voltage Measurement Modules
Current Measurement Modules
I/O Modules
Single Circuit Power Monitoring Devices
Energy Metering Devices
Close
Single phase Energy meters
Three Phases Energy meters
Pulse concentrators
Electrical Sensors & Transformers
Close
Current Sensors
Current Transformers
Voltage Transformers
Measurement Shunt
Monitoring & Configuration Software
Power Quality
Close
Power Quality Instruments
Power Conversion, Availability & Correction
Close
Single Phase UPS
Close
Desktop
Rack/tower
Tower
Three Phases UPS
Close
With transformer UPS
Close
DELPHYS MX - DMX
Without transformer UPS
Close
MASTERYS BC+ FLEX - UM4
Modular UPS
Close
Small power
Medium power
High power
Static Transfer System (STS)
Backup and Power storage
Services
Close
Project Consultancy
Close
Advice and support
Setup
Close
Commissioning
Close
Remote commissioning MASTERYS
Operation
Close
Maintenance contracts
Ad hoc services
Close
SoLink
Certification and Training
Close
Manufacturer training programmes
Testing Laboratory
Close
Tesla Lab: Your passport to success
Solutions
Close
By Business
Close
Data Centre
Close
Anticipate insulation fault
Automatic firmware update
Efficiently manage Lithium-Ion batteries
Eliminate the end-of-life criticality of UPS
Guarantee an ultimate redundancy
Limit the impact of a fault
Maintain power to critical loads
Make it easier to upgrade measurement system
Manage UPS maintenance
Manage energy availability for precision cooling
Master the control and transfer between power sources
Measuring PUE (Power Usage Effectiveness)
Minimise UPS failures
Monitor protection status
Strengthen the power supply and reduce energy costs
Healthcare Facilities
Close
Alert, locate and identify
Back up the entire distribution right up to the critical loads
Benefit from compliance with standards
Check insulation controllers periodically
Ensure maximum availability
Ensure the selectivity of protection
Ensuring appropriate switching
Guarantee an ultimate redundancy for emergency gensets
Monitor the overload levels
Industry
Close
Master your energy consumption
Ensure the safety of your people and property
Maximize your energy availability
Railway Applications
Renewable energies
By Applications
Close
Monitoring for IT
Power and monitoring for telecoms infrastructure
Power for IT
Power for edge data centres
Power for medical imaging
Power for operating theatres
Power for precision cooling
For Partners
Close
My Socomec
Customers Stories
Close
Nice Grid, storage for integrating renewable energy and islanding
Paradise, a smart network for the local community
Solenbat optimises the active energy efficiency of buildings
Stem, energy storage systems for reduced electricity billing
Innovation
Close
By Technologies
Close
AC and DC power metering and monitoring system
Energy Efficiency Groundbreaking Technologies
UPS ultimate modularity
For Energy Transition
Close
Smart Grid, Smart Building, Smart Cities
Resources
Close
Resource Center
Close
Case studies
White papers
BIM Files
CAD Files
Brochures
Catalogues
Operating manuals
> All resources
Tools & Softwares
Close
Communication tables
Product Selectors
Product softwares
Product firmware
Certificate & Declaration
Close
Declaration of conformity
Third-party certificate
ISO Certificates
Contact Expert Team
Close
Quotation Request
Technical Support
Where to buy
Corporate
Close
Socomec Group
Close
Company profile
100 years of shared energy
What makes us different
Our Expertise
Close
Power Conversion
Power Monitoring
Power Switching
Expert Services
Ethics & Compliance Policy
Street Art
Sustainable Development
Close
Sustainable Development Policy
Choosing responsible suppliers
Limiting our environmental footprint
Reducing environmental impact of our products
News and Press
Close
News
Events
Sign up to our newsletter
Our location
Close
Australia
Singapore
Thailand
See all locations
Career
Close
Job Offers
search
Bookmark
Wishlist
Portals
My Socomec
Suppliers Area
Job Portals
search
Bookmark
Wishlist
Portals
My Socomec
Suppliers Area
Job Portals
Fulltext search
Search
Top 5 searches
CAD Files
Data centre
Digiware
Meter Selector
Modular UPS
More than 1250 Results here some suggestions
See all
Quicklinks
Events Calendar
Our Worldwide Locations
Resource center
Operating Manuals
Technical Support
Categorized suggestions
No results
Home
INOSYS M 1000VDC 2+2P 250A UL CAD 87P22025
Mechanical view
INOSYS LBS 1500VDC 3P 600A UL CAD 87P03060
Mechanical view
INOSYS LBS 1500VDC 2P 325A UL CAD 87P02033
Mechanical view
INOSYS LBS 1000VDC 2P 10A UL CAD 87P02001
Mechanical view
ATyS d M - 4P 63A 230Vac CAD 93234006
Mechanical view
SAFETY ENCLOSU 6X50 SIDE OP BB CAD 32736005
Mechanical view
SAFETY ENCLOSU 3X50 SIDE OP BB CAD 32733005
Mechanical view
ATyS d H 4x4000A Fixe CAD 95334400
Mechanical view
TCB318-20 250/5 cl.1 2,5VA CAD 192T3325
Mechanical view
TCB318-20 200/5 cl.1 1,5VA CAD 192T3320
Mechanical view
Pagination
Page 1
Next page
››
Subscribe to Mechanical view