Conformity to standards

IEC 60950-1
CEI/EN 62310-2
WEEE
ROHS
CE

ui/Thin/mkt-superior
Superior
Unrivalled power performance

Best in class & certified performance to optimise usage and Total Cost of Ownership

Advantages

Ensured power continuity

- Powered by two independent sources.
- A competitive alternative to redundant power supply (dual-corded) in the equipment cabinet in terms of price and features.
- Fast transfer time without source overlapping (ITIC curve compliant).
- Maintenance-free equipment.

Easy rack integration

- Easy installation in 19” rack cabinets.
- Compact enclosure saving valuable cabinet rack space.
- Plug and Play devices pre-configured according to Socomec’s STS field experience.
- Easy and quick connection of the loads via multiple IEC 320 outlets.
- Integrated backfeed protection device for even easier electrical integration.

Hot-swappable version

- Easy extraction and replacement of control and power unit without load interruption.
- Reduced MTTR.
- Front mounted double bypass protected against miss manipulation.
- Flexible load conection via fully rated terminal (up to 35 mm²) or locking IEC sockets.

Agility and ease of use

- Front panel with LCD display for intuitive control and easy management
- Source selection from the front panel without modifying the cabling
- Automatic and manual transfer
- Synchronised and non-synchronised source management
- LCD display of all input and output values
- Configuration tool for easy customisation of rated voltage, monitoring parameters/tolerances, functionalities and operation.

Flexible remote management

- Remote management via LAN networks (SNMP).
- Real-time monitoring (RS485).
- Configurable dry contacts communication port via local setup connection port.
- USB port & RS232 port for STATYS XS local monitoring.

Applications

  • Data center - Power availability for edge

Technical data

STATYS XS
Model 16A - fixed model 32A - fixed model 32A - hot-swap model

 

Input / Output
Rated current 16A (configurable 10A to 16A) 32A (configurable 20A to 32A) 32A (configurable 20A to 32A)
Rated voltage 200/208/220/230/240V
Voltage tolerance ±10% (configurable)
Rated frequency 50/60Hz
Frequency tolerance ±10% (configurable)
Transfer time ITIC curve compliant
Admitted overload 125% for 1 minutes, 150% for 30 seconds

 

Connections
Model 16A - fixed model 32A - fixed model 32A - hot-swap model
Input 2x IEC C20 (16A) Terminal 1x 6P (10mm²) Terminal 1x 4P (up to 35mm²)
Output 1x IEC C19 (16A), 8x IEC C13 (10A) 2x IEC C19 (16A), 16x IEC C13 (10A) 2x locking IEC C19 (16A), 12x locking IEC C13 (10A), terminal 1x 2P (up to 35mm²)

 

Communication and user interface
Model 16A - fixed model 32A - fixed model 32A - hot-swap model
Display LCD display
Standard communication features slot for optional communication board, 5 dry contacts (voltage-free, configurable), setup connection port for configuration tool
Communication options SNMP card, RS485 card

 

Environment
Model 16A - fixed model 32A - fixed model 32A - hot-swap model
Operating ambient temperature up to +40°C
Relative humidity 5% to 90% without condensation
Acoustic level at 1m (ISO 3746) <25dBA

 

Mechanical specifications
Model 16A - fixed model 32A - fixed model 32A - hot-swap model
Dimensions W x D x H (mm) 440 (19”) x 285 x 44 (1U) 440 (19”) x 360 x 88 (2U) 440 (19”) x 420 x 88 (2U)
Weight (kg) 4 6 9

 

Standards
Model 16A - fixed model 32A - fixed model 32A - hot-swap model
Directives 2014/35/UE, 2014/30/UE
Standards IEC 60950-1, IEC/EN 62310-2
Environmental WEEE, ROHS
Product declaration CE

 

Communication

Standard communication features

- 1 slot for communication options.
- USB & MODBUS RTU (RS232) port for local management

Communication options

- SNMP option card: WEB/SNMP interface for remote monitoring and management.
- Serail link option card: RS485 interface for real time monitoring

Resources & Documentation

Assistance

331F85EE-06C9-4809-9910-162B465D771A Created with sketchtool.

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files,  and more.

F3AF315C-0799-42F2-AF18-B1B77756CAE4 Created with sketchtool.

Questions?

 Installation, commissioning, maintenance, product selection, software updates: we can help!

Associated products