Function
Current transformers deliver to the secondary unit a standard current proportional to the primary current and adapted to the rating of the associated energy meter. They are equipped as standard with removable terminal shrouds and double terminals to short-circuit the secondary unit without risk.
They are fixed by two metal legs to be screwed, or some clip on to a DIN rail. Connections are screws or fast-on lugs.
=-=-=-=-=-=- System =-=-=-=-=-=-
Fill rate E-Order Common | 33 |
---|
Classification
UNSPSC | 39121032 |
---|---|
ETIM Class | EC002048 |
IGCC | 4186 |
Commerce
Effective date | 2015-02-23 |
---|---|
Obsolescence date | 2020-09-10 |
Production ban date | 2021-03-01 |
Country of origin | FR |
Discount Policy | 1EA10 |
Discount Policy Label | CURRENT TRANSFORMER |
ETIM - Technical features
Model | Through-feed current converter |
---|
Logistics
GTIN/EAN | 3596032931841 |
---|---|
Customs number | 8504318090 |
Price unit | PC |
Weight of the packing unit | 2.427 |
Length of the packing unit | 0.07 |
Width of the packing unit | 0.24 |
Depth of the packing unit | 0.185 |
Technical Characteristics
Model | TCBT |
---|