U3Ryb25nIFBvaW50cw==
RnVuY3Rpb24=
Classification
UNSPSC | 39121011 |
---|---|
ETIM Class | EC000382 |
IGCC | 4149 |
Commerce
Description (240 char.) | ITYS-E 1000VA/800W 230V 50Hz ON-LINE DOUBLE CONVERSION (VFI), RS232 |
---|---|
Effective date | 2015-01-01 |
Country of origin | CN |
Length of the product unit | 0.22 |
Width of the product unit | 0.145 |
Depth of the product unit | 0.285 |
Weight | 16 |
ETIM - Electrical characteristics
Input voltage [V] | 160..300 |
---|---|
Primary frequency [Hz] | 45..65 |
Number of phases primary | 1 |
Output voltage [V] | 208..240 |
Secondary frequency [Hz] | 47..53 |
Output effective power [W] | 800 |
Output apparent power [VA] | 1000 |
Number of phases secondary | 1 |
SNMP | Yes |
Voltage type | AC |
Max. voltage distortion output (linear load) [%] | 3 |
Output power factor | 0.8 |
ETIM - Mechanical characteristics
Height [mm] | 220 |
---|---|
Width [mm] | 145 |
Depth [mm] | 285 |
Weight [kg] | 16 |
Construction type | Free standing model |
Input connection | C14 |
Number of output connections C13 | 3 |
ETIM - Technical features
USB interface | Yes |
---|---|
Suitable for network-management | Yes |
USV- technology | Online |
Overall efficiency [%] | 88 |
Potential free switch contact | No |
Auto shut down function | Yes |
Logistics
GTIN/EAN | 8027122563970 |
---|---|
Customs number | 8504409590 |
Weight of the packing unit | 16 |
Length of the packing unit | 0.285 |
Width of the packing unit | 0.145 |
Depth of the packing unit | 0.22 |
Technical Characteristics
Depth | 285 |
---|---|
Height | 220 |
In/out | 1/1 |
Output voltage | 230 |
Rated frequency | 50/50 |
Width | 145 |
Sn | 1 |
Pn | 0.8 |
Conf | C1 |
Input voltage | 230 |
Rate (min) | 1 |
Rate (max) | 1 |
Life Time | 03-05 |
Typical Backup Time | 8 |
Configuration | UPS Single Unit(s) with Bypass |