Function

SIRCO MOT AT are remotely operated 3/4 pole load break switches. They make and break under load conditions and provide safety isolation for any low voltage electrical circuit.
This is ensured via volt-free contacts using either a pulse or contactor logic.

=-=-=-=-=-=- System =-=-=-=-=-=-
Fill rate E-Order Common 86
Fill rate E-Order Selection 100
Classification
UNSPSC 39122233
ETIM Class EC000216
IGCC 5290
Commerce
Effective date 2013-12-13
Country of origin FR
Discount Policy 1CA60
Discount Policy Label MOTORISED SWITCHES
Length of the product unit 0.17
Width of the product unit 0.345
Depth of the product unit 0.2445
Weight 8
ETIM - Electrical characteristics
Max. rated operation voltage Ue AC [V] 690
Rated operating voltage [V] 400..690
Rated permanent current Iu [A] 400
Rated permanent current at AC-23, 400 V [A] 400
Rated permanent current at AC-21, 400 V [A] 400
Rated short-time withstand current lcw [kA] 9
Rated operation power at AC-23, 400 V [kW] 220
Switching power at 400 V [kW] 220
Conditioned rated short-circuit current Iq [kA] 18
Number of poles 3
ETIM - Mechanical characteristics
Suitable for floor mounting No
Suitable for front mounting 4-hole Yes
Suitable for front mounting centre No
Suitable for distribution board installation No
Suitable for intermediate mounting Yes
Colour control element Black
Degree of protection (IP), front side IP20
ETIM - Technical features
Version as main switch Yes
Version as maintenance-/service switch Yes
Version as safety switch Yes
Version as emergency stop installation No
Version as reversing switch No
Number of switches 1
Number of auxiliary contacts as change-over contact 2
Motor drive optional No
Motor drive integrated Yes
Voltage release optional No
Device construction Built-in device fixed built-in technique
Type of control element Long turning handle
Interlockable Yes
Type of electrical connection of main circuit Bolt connection
Logistics
GTIN/EAN 3596032779467
Customs number 8536508090
Price unit PC
Weight of the packing unit 8
Length of the packing unit 0.36
Width of the packing unit 0.36
Depth of the packing unit 0.47
Norms
Conformity to standards IEC
Technical Characteristics
Control operator Motorized
Number of poles 3
Rated voltage 690 VAC - 440 VDC
Rated current 400
Type Front operation
Frame size B4

Resources & Documentation