Function
INOSYS LBS is a range of load break switches that are available with manual controls. They may be operated manually using the handle to disconnect all or part of an electrical installation. They allow on-load opening and closing and safe disconnection of all direct current low voltage electrical circuits up to 1500 VDC and can be used for emergency disconnection applications. They are available for the DC-PV2 use category.
=-=-=-=-=-=- System =-=-=-=-=-=-
Fill rate E-Order Common | 33 |
---|---|
Fill rate E-Order Selection | 44 |
Classification
UNSPSC | 39122233 |
---|---|
ETIM Class | EC000216 |
IGCC | 5290 |
Commerce
Effective date | 2022-04-01 |
---|---|
Country of origin | TN |
Discount Policy | 1CD40 |
Discount Policy Label | INOSYS LBS PV MANUAL |
Logistics
GTIN/EAN | 3596031118304 |
---|---|
Customs number | 8536508090 |
Norms
Conformity to standards |
|
---|
Technical Characteristics
Control operator | Direct : E3 / External : S2L |
---|---|
Number of poles | 2 |
Rated voltage | 1500 |
Rated current | 400 |
Type | Frontal or Lateral operation |
Frame size | F3 |