Function
Socomec industrial fuses protect installations and people from overcurrents for low voltage electrical circuits.
=-=-=-=-=-=- System =-=-=-=-=-=-
Fill rate E-Order Common | 100 |
---|---|
Fill rate E-Order Selection | 100 |
Classification
UNSPSC | 39121612 |
---|---|
ETIM Class | EC000055 |
IGCC | 4908 |
Commerce
Effective date | 1988-04-15 |
---|---|
Country of origin | ES |
Discount Policy | 1CF30 |
Discount Policy Label | FUSE WITH STRIKER |
Length of the product unit | 0.053 |
Width of the product unit | 0.1375 |
Depth of the product unit | 0.052 |
Weight | 1.132 |
ETIM - Electrical characteristics
Voltage type | AC |
---|---|
Rated current [A] | 100 |
Rated voltage AC [V] | 690 |
Utilization category | aM (switchgear protection) |
ETIM - Technical features
Fuse construction type according to IEC 60269 | NH1 |
---|
Logistics
GTIN/EAN | 3596031408399 |
---|---|
Customs number | 8536109090 |
Price unit | PC |
Weight of the packing unit | 1.132 |
Length of the packing unit | 0.14 |
Width of the packing unit | 0.055 |
Depth of the packing unit | 0.04 |
Norms
Conformity to standards | IEC |
---|
Technical Characteristics
Fuse melting indicator | with striker |
---|---|
Fuse size | S1 |
Rated voltage | 690 VAC |
Rated current | 100 |
Type | aM |