Function
RMs are modular fuse disconnect switches for cylindrical fuses. They ensure
safe disconnection and protection against surges and short-circuits in any
low voltage electrical circuit.
=-=-=-=-=-=- System =-=-=-=-=-=-
Fill rate E-Order Common | 86 |
---|---|
Fill rate E-Order Selection | 75 |
Classification
UNSPSC | 39121624 |
---|---|
ETIM Class | EC002705 |
IGCC | 4974 |
Commerce
Effective date | 2012-06-25 |
---|---|
Country of origin | ES |
Discount Policy | 1CF50 |
Discount Policy Label | RM - RMS |
Length of the product unit | 0.078 |
Width of the product unit | 0.07 |
Depth of the product unit | 0.058 |
Weight | 0.17 |
ETIM - Electrical characteristics
Nominal voltage [V] | 690 |
---|---|
Number of poles | 3 |
Concurrently switching neutral conductor | No |
ETIM - Mechanical characteristics
Built-in depth [mm] | 40 |
---|---|
Degree of protection (IP) | IP2X |
Mounting method | DIN rail |
For fuse size | 10x38 mm |
Width in number of modular spacings | 3 |
ETIM - Technical features
Lockable | Yes |
---|---|
With optical defect indication | No |
Logistics
GTIN/EAN | 3596032686918 |
---|---|
Customs number | 8536105090 |
Price unit | PC |
Weight of the packing unit | 0.17 |
Length of the packing unit | 0.09 |
Width of the packing unit | 0.055 |
Depth of the packing unit | 0.06 |
Norms
Conformity to standards |
|
---|
Technical Characteristics
Fuse melting indicator | No |
---|---|
Fuse size | 10x38 |
Number of poles | 3 |
Rated current | 32 |
Size | RM32 |