Function
RM PV are unipolar modular fuse disconnectors for gPV cylindrical fuses.
They provide safety disconnection and protection against overcurrents caused by the reverse current in DC electrical PV circuits.
RM PVs are fuse disconnect switches with or without light signalling for fuses without strikers.
=-=-=-=-=-=- System =-=-=-=-=-=-
Fill rate E-Order Common | 29 |
---|---|
Fill rate E-Order Selection | 75 |
Classification
UNSPSC | 39121624 |
---|---|
ETIM Class | EC002705 |
IGCC | 4974 |
Commerce
Effective date | 2011-10-25 |
---|---|
Country of origin | ES |
Discount Policy | 1CF50 |
Discount Policy Label | RM - RMS |
Logistics
GTIN/EAN | 3596032629694 |
---|---|
Customs number | 8536105090 |
Price unit | PC |
Weight of the packing unit | 0.1 |
Length of the packing unit | 0.105 |
Width of the packing unit | 0.08 |
Depth of the packing unit | 0.03 |
Norms
Conformity to standards |
|
---|
Technical Characteristics
Fuse melting indicator | No |
---|---|
Fuse size | 14x51 |
Number of poles | 1 |
Rated voltage | 1000 |
Rated current | 50 |
Size | RM/RMS 50 |