U3Ryb25nIFBvaW50cw==
RnVuY3Rpb24=
Classification
UNSPSC | 39121620 |
---|---|
ETIM Class | EC000941 |
IGCC | 4951 |
Commerce
Effective date | 2009-12-16 |
---|---|
Country of origin | CN |
Logistics
GTIN/EAN | 3596031986576 |
---|---|
Customs number | 8535400090 |
Price unit | PC |
Weight of the packing unit [kg] | 0.25 |
Length of the packing unit [mm] | 0.1 |
Width of the packing unit [mm] | 0.07 |
Depth of the packing unit [mm] | 0.04 |
Technical Characteristics
Number of poles | 2 |
---|---|
Network type | PV |
Protection type | Type 2 |
Rated voltage | 500 VDC |
Size | 2 Modules |