Function
The SURGYS G50-FE surge arrester is designed to ensure the protection of your low voltage distribution installations and your electrical equipment. It acts against industrial operation surges and surges owing to lightning. This type of surge arrester is particularly recommended in the event of any risk of direct impact of lightning strikes, at the main switchboard level containing
electronic devices sensitive to surges.
NEW: version for TT arrangement networks.
=-=-=-=-=-=- System =-=-=-=-=-=-
Fill rate E-Order Common | 29 |
---|---|
Fill rate E-Order Selection | 75 |
Classification
UNSPSC | 39121620 |
---|---|
ETIM Class | EC000941 |
IGCC | 4951 |
Commerce
Effective date | 2012-11-14 |
---|---|
Country of origin | CN |
Discount Policy | 1CG30 |
Discount Policy Label | SURGYS SURGE ARREST. |
Logistics
GTIN/EAN | 3596032711580 |
---|---|
Customs number | 8535400090 |
Price unit | PC |
Weight of the packing unit | 0.361 |
Length of the packing unit | 0.075 |
Width of the packing unit | 0.115 |
Depth of the packing unit | 0.155 |
Norms
Conformity to standards | IEC |
---|
Technical Characteristics
Number of poles | 2 |
---|---|
Network type | IT |
Protection type | Type 1+2 |
Rated voltage | 230 VAC |
Size | 2 Modules |