Function
Residual core transformers, including the active conductors, establish the differential sum of the vector currents to detect leakage currents.
Closed ∆IC series models, these core transformers are suitable for all wiring configurations in new and existing systems.
Mounted on a DIN rail, plate or straight on the cable, these residual CTs adapt to any setup constraints for easier and faster wiring.
You need core balance transformers to implement differential relay protective or signalling units.
=-=-=-=-=-=- System =-=-=-=-=-=-
Fill rate E-Order Common | 33 |
---|
Classification
UNSPSC | 39122309 |
---|---|
ETIM Class | EC002048 |
IGCC | 5343 |
Commerce
Effective date | 2011-07-04 |
---|---|
Country of origin | FR |
Discount Policy | 1EQ40 |
Discount Policy Label | DIFFERENTIAL CT |
ETIM - Electrical characteristics
Rated primary current [A] | 10 |
---|---|
Rated secondary current [A] | 0.016 |
Rated secondary apparent power [VA] | 0.02 |
Accuracy class | 3 |
Overcurrent limiting factor | FS 5 |
Calibrated | No |
ETIM - Mechanical characteristics
With contact protection | No |
---|---|
Opening diameter [mm] | 200 |
Snap mounting | No |
With copper rail | No |
Secondary connection | Screw connection |
ETIM - Technical features
Model | Other |
---|---|
Number of primary inputs | 1 |
Logistics
GTIN/EAN | 3596032613761 |
---|---|
Customs number | 8504312990 |
Price unit | PC |
Weight of the packing unit | 1.18 |
Length of the packing unit | 0.295 |
Width of the packing unit | 0.262 |
Depth of the packing unit | 0.068 |
Technical Characteristics
Model | DELTA IC 200 |
---|---|
Opening | Circular closed |
Size | 200 mm |