Function

COMO CS are manually operated multi-pole transfer switches. They ensure switching, transfer of sources or transfer of two low voltage circuits on load as well as their safe disconnection.

=-=-=-=-=-=- System =-=-=-=-=-=-
Fill rate E-Order Common 71
Fill rate E-Order Selection 100
Classification
UNSPSC 39122205
ETIM Class EC000216
IGCC 5177
Commerce
Effective date 2018-09-18
Country of origin DE
Discount Policy 1CH10
Discount Policy Label COMO C
Length of the product unit 0.056
Width of the product unit 0.0814
Depth of the product unit 0.048
ETIM - Electrical characteristics
Max. rated operation voltage Ue AC [V] 690
Rated operating voltage [V] 400..690
Rated permanent current Iu [A] 25
Rated permanent current at AC-23, 400 V [A] 15
Rated permanent current at AC-21, 400 V [A] 25
Rated operation power at AC-3, 400 V [kW] 12
Rated operation power at AC-23, 400 V [kW] 7.5
Switching power at 400 V [kW] 7.5
Conditioned rated short-circuit current Iq [kA] 7
Number of poles 3
ETIM - Mechanical characteristics
Suitable for floor mounting No
Suitable for front mounting 4-hole No
Suitable for front mounting centre No
Suitable for distribution board installation No
Suitable for intermediate mounting Yes
Colour control element Black
Degree of protection (IP), front side IP20
ETIM - Technical features
Version as main switch Yes
Version as maintenance-/service switch Yes
Version as safety switch Yes
Version as emergency stop installation No
Version as reversing switch Yes
Number of switches 1
Motor drive optional No
Motor drive integrated No
Voltage release optional No
Device construction Built-in device fixed built-in technique
Type of control element Short thumb-grip
Interlockable Yes
Type of electrical connection of main circuit Cable clamp
Logistics
GTIN/EAN 3596033033223
Customs number 8536508090
Price unit PC
Weight of the packing unit 0.15
Length of the packing unit 0.09
Width of the packing unit 0.08
Depth of the packing unit 0.07
Norms
Conformity to standards
  • IEC
  • UL
Technical Characteristics
Control operator Direct / External : L
Number of poles 3
Rated current 25
Type backplate mounting
Frame size CSb

Resources & Documentation