U3Ryb25nIFBvaW50cw==
RnVuY3Rpb24=
Classification
UNSPSC | 39122205 |
---|---|
ETIM Class | EC000216 |
IGCC | 5177 |
Commerce
Effective date | 2013-02-28 |
---|---|
Offer Life Cycle Code | 40 |
Country of origin | TN |
Environmental Sustainability
Climate change - Total - Cradle to Grave [kg CO₂ eq] | 86,1914405948453 |
---|---|
Climate change - Total - Cradle to Gate [kg CO₂ eq.] | 29,7161830679375 |
Packaging mass [kg] | 0,327951070336391 |
Product mass without packaging [kg] | 3,50204892966361 |
ETIM - Electrical characteristics
Max. rated operation voltage Ue AC [V] | 800 |
---|---|
Rated operating voltage [V] | 400..690 |
Rated permanent current Iu [A] | 200 |
Rated permanent current at AC-23, 400 V [A] | 200 |
Rated permanent current at AC-21, 400 V [A] | 200 |
Rated short-time withstand current lcw [kA] | 7 |
Rated operation power at AC-23, 400 V [kW] | 100 |
Switching power at 400 V [kW] | 100 |
Conditioned rated short-circuit current Iq [kA] | 50 |
Number of poles | 4 |
ETIM - Mechanical characteristics
Suitable for floor mounting | No |
---|---|
Suitable for front mounting 4-hole | No |
Suitable for front mounting centre | No |
Suitable for distribution board installation | No |
Suitable for intermediate mounting | Yes |
Colour control element | Black |
Degree of protection (IP), front side | IP20 |
ETIM - Technical features
Version as main switch | Yes |
---|---|
Version as maintenance-/service switch | Yes |
Version as safety switch | Yes |
Version as emergency stop installation | No |
Version as reversing switch | Yes |
Number of switches | 2 |
Motor drive optional | No |
Motor drive integrated | No |
Voltage release optional | No |
Device construction | Built-in device fixed built-in technique |
Type of control element | Door coupling rotary drive |
Interlockable | Yes |
Type of electrical connection of main circuit | Bolt connection |
Logistics
GTIN/EAN | 3596032736958 |
---|---|
Customs number | 8536508000 |
Price unit | PC |
Weight of the packing unit [kg] | 3.83 |
Length of the packing unit [m] | 0.275 |
Width of the packing unit [m] | 0.215 |
Depth of the packing unit [m] | 0.17 |
Norms
Conformity to standards | IEC |
---|
Technical Characteristics
Length of the product unit [mm] | 135 |
---|---|
Width of the product unit [mm] | 251 |
Depth of the product unit [mm] | 218 |
Weight [kg] | 3.83 |
Control operator | Manual Direct : J2 / External : S2 |
Number of poles | 4 |
Rated current [A] | 200 |
Type | Manual I-0-II |
Frame size | B3 |