Function

SIRCOVER products are manually operated transfer switches with positive break indication, for open-transition switching (I-0-II) available in 3 or 4 pole.
They provide on-load transfer between two sources for any low voltage power circuit, as well as safety isolation by double breaking per pole. Other applications include source inversion (e.g. to change the direction of a motor) or grounding/earthing.

Conformity to standards

IEC 60947-6-1
IEC 60947-3
GB/T 14048.11

References

SIRCOVER I-0-II is available in X versions

Item Rated current Number of poles Frame size Control operator Type Select
41AC3013 125 3 B3 Manual Direct : J2 / External : S2 Manual I-0-II
41AC4013 125 4 B3 Manual Direct : J2 / External : S2 Manual I-0-II
41AC3016 160 3 B3 Manual Direct : J2 / External : S2 Manual I-0-II
41AC4016 160 4 B3 Manual Direct : J2 / External : S2 Manual I-0-II
41AC3020 200 3 B3 Manual Direct : J2 / External : S2 Manual I-0-II
41AC4020 200 4 B3 Manual Direct : J2 / External : S2 Manual I-0-II
41AC3025 250 3 B4 Manual Direct : J2 / External : S2 Manual I-0-II
41AC4025 250 4 B4 Manual Direct : J2 / External : S2 Manual I-0-II
41AC3031 315 3 B4 Manual Direct : J2 / External : S2 Manual I-0-II
41AC4031 315 4 B4 Manual Direct : J2 / External : S2 Manual I-0-II
41AC3040 400 3 B4 Manual Direct : J2 / External : S2 Manual I-0-II
41AC4040 400 4 B4 Manual Direct : J2 / External : S2 Manual I-0-II
41AC3050 500 3 B5 Manual Direct : J2 / External : S2 Manual I-0-II
41AC4050 500 4 B5 Manual Direct : J2 / External : S2 Manual I-0-II
41AC3063 630 3 B5 Manual Direct : J2 / External : S2 Manual I-0-II
41AC4063 630 4 B5 Manual Direct : J2 / External : S2 Manual I-0-II
41AC3080 800 3 B6 Manual Direct : J3 / External : S4 Manual I-0-II
41AC4080 800 4 B6 Manual Direct : J3 / External : S4 Manual I-0-II
41AC3100 1000 3 B6 Manual Direct : J3 / External : S4 Manual I-0-II
41AC4100 1000 4 B6 Manual Direct : J3 / External : S4 Manual I-0-II
41AC4120 1250 4 B6 Manual Direct : J3 / External : S4 Manual I-0-II
41AC3160 1600 3 B7 Manual Direct : J3 / External : S4 Manual I-0-II
41AC4160 1600 4 B7 Manual Direct : J3 / External : S4 Manual I-0-II
41AC3200 2000 3 B8 Manual External : S5 Manual I-0-II
41AC4200 2000 4 B8 Manual External : S5 Manual I-0-II
41AC3120 1250 3 B6 Manual Direct : J3 / External : S4 Manual I-0-II
41AC3250 2500 3 B8 Manual External : S5 Manual I-0-II
41AC4250 2500 4 B8 Manual External : S5 Manual I-0-II
41AC3320 3200 3 B8 Manual External : S5 Manual I-0-II
41AC4320 3200 4 B8 Manual External : S5 Manual I-0-II

Advantages

A complete range

The standard model I-0-II from 125 to 3200A.

Easy to connect

For ratings of 2000 to 3200 A, we offer copper bar connection pieces. This gives you the option of different connection methods - flat, edgewise with top or bottom bridging.

Stable positions

SIRCOVER devices have three stable positions, unaffected by voltage fluctuations and vibrations, protecting your loads from network disturbances.

On-load switching

With its AC-23 and AC-33 characteristics, tested according to standards IEC 60947-3 and IEC 60947-6-1, the SIRCOVER enables safe on-load switching for any type of load. With its on-load transfer capabilities, it is not necessary to isolate loads prior to transfer therefore the SIRCOVER offers an economical solution.

Applications

  • Data center - Power for busway and tap-off
  • Industry - Power availability for industrial process

Resources & Documentation

Assistance

331F85EE-06C9-4809-9910-162B465D771A Created with sketchtool.

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files,  and more.

F3AF315C-0799-42F2-AF18-B1B77756CAE4 Created with sketchtool.

Questions?

 Installation, commissioning, maintenance, product selection, software updates: we can help!