U3Ryb25nIFBvaW50cw==
RnVuY3Rpb24=
Commerce
Effective date | 2023-11-01 |
---|---|
Obsolescence date | 2023-11-02 |
Production ban date | 2023-11-02 |
Country of origin | FR |
Logistics
GTIN/EAN | 3596031151998 |
---|---|
Customs number | 8504409590 |
Technical Characteristics
In/out | 3/3 |
---|---|
Output voltage | 400 |
Rated frequency | 50/50 |
Sn | 1200 |
Pn | 1200 |
Conf | C1 |
Input voltage | 400 |
Rate (min) | 1200 |
Rate (max) | 1200 |
Configuration | UPS Single Unit(s) with Bypass |