U3Ryb25nIFBvaW50cw==
RnVuY3Rpb24=
Classification
UNSPSC | 39122233 |
---|---|
ETIM Class | EC001040 |
IGCC | 5291 |
Commerce
Effective date | 2007-10-03 |
---|---|
Country of origin | FR |
Length of the product unit | 0.136 |
Width of the product unit | 0.1493 |
Depth of the product unit | 0.123 |
Weight | 1.71 |
ETIM - Electrical characteristics
Max. rated operation voltage Ue AC [V] | 600 |
---|---|
Rated permanent current Iu [A] | 30 |
Conditioned rated short-circuit current Iq [kA] | 200 |
Number of poles | 3 |
ETIM - Mechanical characteristics
Cable entry | Top/bottom |
---|---|
Equipped with connectors | No |
Suitable for floor mounting | Yes |
Suitable for front mounting | Yes |
Suitable for busbar mounting | No |
Degree of protection (IP), front side | IP20 |
ETIM - Technical features
Version as main switch | Yes |
---|---|
Version as safety switch | Yes |
Suitable for fuses | Other |
With error protection | No |
Type of electrical connection of main circuit | Frame clamp |
Type of control element | Long turning handle |
Position control element | Front side |
Motor drive optional | No |
Motor drive integrated | No |
Version as emergency stop installation | Yes |
Logistics
GTIN/EAN | 3596031892679 |
---|---|
Customs number | 8536303099 |
Price unit | PC |
Weight of the packing unit | 1.71 |
Length of the packing unit | 0.2 |
Width of the packing unit | 0.155 |
Depth of the packing unit | 0.149 |
Norms
Conformity to standards | UL |
---|
Technical Characteristics
Fuse size | J |
---|---|
Number of poles | 3 |
Rated current | 30 |
Type | I-0-Test |
Frame size | 4 |