Function
FUSERBLOC UL units are manually-operated multipole fuse load break switches with external right front-side operation and comply with UL and CSA standards.
They provide make and break on load and safety isolation and protection against overcurrent for any low voltage electrical circuit. The switches use double-pole isolator contacts to ensure complete isolation of the fuse when the switch is in the “OFF” position.
These devices are suitable for use as disconnectors for motors and industrial control panels on service entrance equipment, final panelboards, distribution switchboards, industrial control equipment or motor control centres.
This range is available in right front-side, direct or external control, in 2, 3 and 4 poles and up to 800 A.
Fill rate E-Order Common | 83 |
---|---|
Fill rate E-Order Selection | 83 |
UNSPSC | 39122233 |
---|---|
ETIM Class | EC001040 |
IGCC | 5291 |
Effective date | 2000-09-01 |
---|---|
Country of origin | FR |
Discount Policy | 1CC49 |
Discount Policy Label | FUSERBLOC CD UL |
Length of the product unit | 0.116 |
Width of the product unit | 0.096 |
Depth of the product unit | 0.0835 |
Weight | 0.6 |
Max. rated operation voltage Ue AC [V] | 600 |
---|---|
Rated permanent current Iu [A] | 30 |
Conditioned rated short-circuit current Iq [kA] | 100 |
Number of poles | 4 |
Cable entry | Top/bottom |
---|---|
Equipped with connectors | No |
Suitable for floor mounting | Yes |
Suitable for front mounting | Yes |
Suitable for busbar mounting | No |
Degree of protection (IP), front side | IP20 |
Version as main switch | Yes |
---|---|
Version as safety switch | Yes |
Suitable for fuses | Other |
With error protection | No |
Type of electrical connection of main circuit | Frame clamp |
Type of control element | Short thumb-grip |
Position control element | Front side |
Motor drive optional | No |
Motor drive integrated | No |
Version as emergency stop installation | Yes |
GTIN/EAN | 3596031544813 |
---|---|
Customs number | 8536303099 |
Price unit | PC |
Weight of the packing unit | 0.6 |
Length of the packing unit | 0.125 |
Width of the packing unit | 0.138 |
Depth of the packing unit | 0.155 |
Conformity to standards | UL |
---|
Control operator | Direct : P1 / External : S1 |
---|---|
Fuse size | CC |
Number of poles | 3+NPP |
Rated current | 30 |
Type | I-0 |
Frame size | 1 |