=-=-=-=-=-=- System =-=-=-=-=-=-
Fill rate E-Order Common | 62 |
---|---|
Fill rate E-Order Selection | 100 |
Classification
UNSPSC | 39122233 |
---|---|
ETIM Class | EC001040 |
IGCC | 5291 |
Commerce
Effective date | 1991-04-25 |
---|---|
Obsolescence date | 2023-12-30 |
Production ban date | 2024-03-30 |
Country of origin | TN |
Discount Policy | 1CC34 |
Discount Policy Label | FUSER MODULAR DIN |
Length of the product unit | 0.162 |
Width of the product unit | 0.242 |
Depth of the product unit | 0.173 |
Weight | 2.79 |
ETIM - Electrical characteristics
Max. rated operation voltage Ue AC [V] | 690 |
---|---|
Rated permanent current Iu [A] | 160 |
Rated operation power at AC-23, 400 V [kW] | 80 |
Conditioned rated short-circuit current Iq [kA] | 100 |
Number of poles | 4 |
ETIM - Mechanical characteristics
Cable entry | Top/bottom |
---|---|
Equipped with connectors | No |
Suitable for floor mounting | Yes |
Suitable for front mounting | Yes |
Suitable for busbar mounting | No |
Degree of protection (IP), front side | IP20 |
ETIM - Technical features
Version as main switch | Yes |
---|---|
Version as safety switch | Yes |
Suitable for fuses | NH0 |
With error protection | No |
Type of electrical connection of main circuit | Bolt connection |
Type of control element | Rocker lever |
Position control element | Right |
Motor drive optional | No |
Motor drive integrated | No |
Version as emergency stop installation | Yes |
Logistics
GTIN/EAN | 3596031175253 |
---|---|
Customs number | 8536309090 |
Price unit | PC |
Weight of the packing unit | 2.79 |
Length of the packing unit | 0.26 |
Width of the packing unit | 0.17 |
Depth of the packing unit | 0.165 |
Norms
Conformity to standards | IEC |
---|
Technical Characteristics
Fuse size | NH0 |
---|---|
Number of poles | 4 |
Rated current | 160 |
Type | I-0 |
Frame size | 4 |