Function
Enclosed fuse combination load break switches ensure on-load breaking and making of circuits, protect against surges, and safely isolate all low-voltage electrical circuits by providing protection against contact with live parts and environmental elements, such as dust, water and other hazards.
They enable the shutdown and isolation of the power supply as close to the equipment as possible.
=-=-=-=-=-=- System =-=-=-=-=-=-
Fill rate E-Order Common | 100 |
---|---|
Fill rate E-Order Selection | 80 |
Classification
UNSPSC | 39122205 |
---|---|
ETIM Class | EC001040 |
IGCC | 5168 |
Commerce
Effective date | 1993-01-15 |
---|---|
Country of origin | FR |
Discount Policy | 1CM50 |
Discount Policy Label | ENCLOSED FCS |
Length of the product unit | 0.27 |
Width of the product unit | 0.27 |
Depth of the product unit | 0.171 |
Weight | 3.31 |
ETIM - Electrical characteristics
Max. rated operation voltage Ue AC [V] | 690 |
---|---|
Rated permanent current Iu [A] | 50 |
Rated operation power at AC-23, 400 V [kW] | 50 |
Rated short-time withstand current lcw [kA] | 7.6 |
Number of poles | 3 |
ETIM - Mechanical characteristics
Cable entry | Top/bottom |
---|---|
Equipped with connectors | No |
Suitable for floor mounting | No |
Suitable for front mounting | Yes |
Suitable for busbar mounting | No |
Degree of protection (IP), front side | IP55 |
ETIM - Technical features
Version as main switch | No |
---|---|
Version as safety switch | Yes |
Suitable for fuses | 14x51 mm |
With error protection | No |
Type of electrical connection of main circuit | Screw connection |
Type of control element | Door coupling rotary drive |
Position control element | Front side |
Motor drive optional | No |
Motor drive integrated | No |
Version as emergency stop installation | Yes |
Logistics
GTIN/EAN | 3596031150199 |
---|---|
Customs number | 8536303099 |
Price unit | PC |
Weight of the packing unit | 3.31 |
Length of the packing unit | 0.305 |
Width of the packing unit | 0.275 |
Depth of the packing unit | 0.41 |
Norms
Conformity to standards | IEC |
---|
Technical Characteristics
Fuse size | 14x51 |
---|---|
Number of poles | 3 |
Rated current | 50 |
Size | 270x270x171 |
Frame size | 11 |