U3Ryb25nIFBvaW50cw==
RnVuY3Rpb24=
Classification
UNSPSC | 39121032 |
---|---|
ETIM Class | EC002295 |
IGCC | 4186 |
Commerce
Effective date | 1998-02-09 |
---|---|
Country of origin | DE |
ETIM - Technical features
Type of accessory/spare part | Installation mounting set |
---|---|
Accessory | Yes |
Spare part | Yes |
Logistics
GTIN/EAN | 3596031090464 |
---|---|
Customs number | 8504901700 |
Price unit | PC |
Weight of the packing unit | 0.699 |
Length of the packing unit | 0.105 |
Width of the packing unit | 0.08 |
Depth of the packing unit | 0.145 |
Technical Characteristics
Model | 3 inputs |
---|---|
Size | Output 1/5A |
Type | Summation CT BSA 03 5+5+5/5A-5A |