Strong Points
Function
Combines in a single measurement several current transformers where each phase consists of several bars or cables. Adds 2 to 4 independent current transformers for a single centralised output of 1 or 5 A.
Conformity to standards
- IEC 61869-2
IEC 61439-1
References
BSA current transformers is available in X versions
Advantages
Ease of integration
The easiest solution to integrate multiple current transformers within a 1 or 5A output signal, monitoring independent busbar or cables from the same phase.